(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long W Lock Padlock, Stainless Steel Shackle, Different Chord Length Number

Long W Lock Padlock, Stainless Steel Shackle, Different Chord Length Number
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,221₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Body Material - Brass / Vine Material· SUS304

 
Part Number
G-031
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,221.40

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Types Padlock Body Material Brass Hanger Material SUS304
Main Body Width(mm) 29.8 Full Length(mm) 89.1 Main Body Overall Length(mm) 29.0
Size D(mm) 60.1 Size E(mm) 25.9 Hanger diameter(φ mm) 4.8
Main Body Thickness(mm) 13.0 Header dimension(mm) W55×H130×D17 Part Name Stain String Length W Lock Padlock 30mm

Please check the type/dimensions/specifications of the part G-031 in the Long W Lock Padlock, Stainless Steel Shackle, Different Chord Length Number series.