(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cylinder Shackle Long Lock, Different Key Number

Cylinder Shackle Long Lock, Different Key Number
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      960₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Body Material - Brass / Vine Material - Brass

 
Part Number
G-018
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 960.18

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Types Padlock Body Material Brass Hanger Material Brass
Main Body Width(mm) 15 Full Length(mm) 49 Main Body Overall Length(mm) 17
Size D(mm) 32 Size E(mm) 18.5 Hanger diameter(φ mm) 3
Main Body Thickness(mm) 10 Header dimension(mm) W55×H120×D12 Part Name Cylinder lock chord length 15 mm

Please check the type/dimensions/specifications of the part G-018 in the Cylinder Shackle Long Lock, Different Key Number series.