(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Controller | Rated Voltage(V) | Transistor DC24V, photo MOS relay AC / DC230V |
---|---|---|---|
Power Supply Voltage(V) | AC 100 to 115V / 200 to 230V | - | - |
Japanese Only
Loading...
Type | Controller | Rated Voltage(V) | Transistor DC24V, photo MOS relay AC / DC230V |
---|---|---|---|
Power Supply Voltage(V) | AC 100 to 115V / 200 to 230V | - | - |
Loading...
Type | Controller | Rated Voltage(V) | Transistor DC24V, photo MOS relay AC / DC230V |
---|---|---|---|
Power Supply Voltage(V) | AC 100 to 115V / 200 to 230V | - | - |
Performs system control for part feeders using only timer settings and the specified program number. (1) Possible to use with only timer settings and program numbers (2) Drastically reduced required installation space (3) Low price and quick delivery
Loading...
Type | Controller | Rated Voltage(V) | Transistor DC24V, photo MOS relay AC / DC230V |
---|---|---|---|
Power Supply Voltage(V) | AC 100 to 115V / 200 to 230V | - | - |
Japanese Only
Loading...
Loading...
Loading...
Type | Controller | Rated Voltage(V) | Transistor DC24V, photo MOS relay AC / DC230V |
---|---|---|---|
Power Supply Voltage(V) | AC 100 to 115V / 200 to 230V | - | - |
Type | Controller | Rated Voltage(V) | Transistor DC24V, photo MOS relay AC / DC230V | Power Supply Voltage(V) | AC 100 to 115V / 200 to 230V |
---|
Please check the type/dimensions/specifications of the part K-UE300 in the I/O Control Unit series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy