(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Space Saving Hopper

Space Saving Hopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      110,683₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This hopper places special emphasis on space efficiency. It supports the tank and chute areas with a single cylindrical rod and can be placed just above the bowl feeder.
Includes a compact, high-sensitivity type level switch. (1) Space saving (2) Easy maintenance and inspection (3) Stable workpiece ejection

Part Number
K-SV03S4
K-SV1S4
K-SV3S4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable controller Rated Current
(A)
Tank Capacity
(ℓ)
Maximum work input mass
(㎏)

₹ 265,216.42

1 Piece(s) 21 Day(s) or more -0.93080

₹ 131,949.40

1 Piece(s) 18 Day(s) or more K-ECF250.081.56

₹ 110,682.87

1 Piece(s) 21 Day(s) or more K-ECF250.0838

Loading...

  1. 1

Basic Information

Type Hopper Rated Voltage(V) 200 Tank material SUS
Chute material SUS Driving mode Half-wave