(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Separately Placed Hopper

Separately Placed Hopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      107,945₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Hopper equipped with a high-quality storage tank for automatic supply of large volumes of workpieces over long periods of time.
11 model lineup. Comes equipped with a level switch and controller that control hopper operation to match the quantity of workpieces inside the bowl.
(1) Low noise (2) Stable workpiece ejection

Part Number
K-V7S23
K-V7S24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Rated Current
(A)

₹ 107,944.78

1 Piece(s) 19 Day(s) or more 1000.4

₹ 107,944.78

1 Piece(s) 46 Day(s) or more 2000.2

Loading...

  1. 1

Basic Information

Type Hopper Applicable controller K-EGA57, compact variable frequency controller (mounted separately) Tank Capacity(ℓ) 7
Maximum work input mass(㎏) 20 Tank material SUS Chute material SUS
Driving mode Half-wave E Dimensions(mm) 333