(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
General-purpose (universal type).
[Features]
· No workpiece clogging inside the bowl.
· Lightweight (aluminum alloy casting).
· High economic efficiency (mass production by precision casting).
· Black polyurethane coating finish on inner surface is optional.
A(φ mm) | 330 | B(φ mm) | 105 | Supply Direction | Counterclockwise |
---|---|---|---|---|---|
Number of Coils | 2 | Material | AL cast | Approximate capacity up to first stage(ℓ) | 1.5 |
Bowl format | Stepped | Bowl bottom format | Fixed bottom included | Track | 1-lane |
Please check the type/dimensions/specifications of the part K-B25LCB33 in the Stepped Bowl (2) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy