(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

N Series (Part Number)

N Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      165,215₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

NTN hallmark bowl feeder with high durability and stable operations. Uses conventional separate bottom and horizontal drive type.
New N32 form. Aims for series perfection.
(1) Low noise (2) No adjustment (3) High speed and stable supply (4) Possible to mount support hopper (5) Includes base board for securing as standard equipment

Part Number
K-N32L2H2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD1
(φ mm)
D2
(φ mm)
Height
(mm)
Rated Voltage
(V)
Rated Current
(A)
Frequency of Vibration
(Hz)
Supply Direction Driving mode Bowl mounting system Applicable controller Applicable Plate Spring

₹ 350,431.58

1 Piece(s) 18 Day(s) or more 3454106302002.890~130CounterclockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40

Loading...

  1. 1

Basic Information

Spring Angle(θ°) 15

Please check the type/dimensions/specifications of the part K-N32L2H2 in the N Series series.

Product variants

Part Number
K-N25LAH2
K-N25LAM1
K-N25LAM2
K-N32L2H4
K-N32L2M2
K-N32L2M4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipD1
(φ mm)
D2
(φ mm)
Height
(mm)
Rated Voltage
(V)
Rated Current
(A)
Frequency of Vibration
(Hz)
Supply Direction Driving mode Bowl mounting system Applicable controller Applicable Plate Spring

₹ 200,224.40

1 Piece(s) 18 Day(s) or more 3002985802001.890~130CounterclockwiseFull waveBowl internal auxiliary hopper includedK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20

₹ 165,214.78

1 Piece(s) 18 Day(s) or more 1652982561003.690~130CounterclockwiseFull waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-86×20

₹ 165,214.78

1 Piece(s) 18 Day(s) or more 1652982562001.890~130CounterclockwiseFull waveBasic TypeK-EGA57,K-ECF25,K-ECG25K-PLS2-86×20

₹ 350,431.58

1 Piece(s) 18 Day(s) or more 3454106302003.545~65CounterclockwiseHalf-waveBowl internal auxiliary hopper includedK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40

₹ 289,551.45

1 Piece(s) 18 Day(s) or more 3864102502002.890~130CounterclockwiseFull waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40

₹ 289,551.45

1 Piece(s) 18 Day(s) or more 3864102502003.545~65CounterclockwiseHalf-waveBasic TypeK-EGA57,K-ECH45,K-ECJ45K-PLS2-116×40