(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
NTN hallmark bowl feeder with high durability and stable operations. Uses conventional separate bottom and horizontal drive type.
New N32 form. Aims for series perfection.
(1) Low noise (2) No adjustment (3) High speed and stable supply (4) Possible to mount support hopper (5) Includes base board for securing as standard equipment
Part Number |
---|
K-N25RAF1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | D1 (φ mm) | D2 (φ mm) | Height (mm) | Rated Voltage (V) | Rated Current (A) | Frequency of Vibration (Hz) | Supply Direction | Driving mode | Bowl mounting system | Applicable controller | Applicable Plate Spring |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 172,311.69 | 1 Piece(s) | 18 Day(s) or more | 269 | 298 | 281 | 100 | 3.6 | 90~130 | Clockwise | Full wave | Bowl mounting flange included | K-EGA57,K-ECH45,K-ECJ45 | K-PLS2-86×20 |
Loading...
Spring Angle(θ°) | 15 |
---|
Please check the type/dimensions/specifications of the part K-N25RAF1 in the N Series series.
Part Number |
---|
K-N25LAH2 |
K-N25LAM1 |
K-N25LAM2 |
K-N25RAF2 |
K-N25RAH1 |
K-N25RAH2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | D1 (φ mm) | D2 (φ mm) | Height (mm) | Rated Voltage (V) | Rated Current (A) | Frequency of Vibration (Hz) | Supply Direction | Driving mode | Bowl mounting system | Applicable controller | Applicable Plate Spring |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 200,224.40 | 1 Piece(s) | 18 Day(s) or more | 300 | 298 | 580 | 200 | 1.8 | 90~130 | Counterclockwise | Full wave | Bowl internal auxiliary hopper included | K-EGA57,K-ECF25,K-ECG25 | K-PLS2-86×20 | ||
₹ 165,214.78 | 1 Piece(s) | 18 Day(s) or more | 165 | 298 | 256 | 100 | 3.6 | 90~130 | Counterclockwise | Full wave | Basic Type | K-EGA57,K-ECH45,K-ECJ45 | K-PLS2-86×20 | ||
₹ 165,214.78 | 1 Piece(s) | 18 Day(s) or more | 165 | 298 | 256 | 200 | 1.8 | 90~130 | Counterclockwise | Full wave | Basic Type | K-EGA57,K-ECF25,K-ECG25 | K-PLS2-86×20 | ||
₹ 172,311.69 | 1 Piece(s) | 18 Day(s) or more | 269 | 298 | 281 | 200 | 1.8 | 90~130 | Clockwise | Full wave | Bowl mounting flange included | K-EGA57,K-ECF25,K-ECG25 | K-PLS2-86×20 | ||
₹ 200,224.40 | 1 Piece(s) | 18 Day(s) or more | 300 | 298 | 580 | 100 | 3.6 | 90~130 | Clockwise | Full wave | Bowl internal auxiliary hopper included | K-EGA57,K-ECH45,K-ECJ45 | K-PLS2-86×20 | ||
₹ 200,224.40 | 1 Piece(s) | 18 Day(s) or more | 300 | 298 | 580 | 200 | 1.8 | 90~130 | Clockwise | Full wave | Bowl internal auxiliary hopper included | K-EGA57,K-ECF25,K-ECG25 | K-PLS2-86×20 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy