(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HF series

HF series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      202,850₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Supplies ultra-small and thin parts smoothly and at a high speed through the combination of a high frequency drive with an SMD controller and a unique NTN horizontal drive. (1) Provides high speed and stability (2) Vibration-proof mechanism with high rigidity (3) Height adjustment function

Part Number
K-HF10L21
K-HF10R21
K-HF14L21
K-HF14R21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD1
(φ mm)
D2
(φ mm)
Height
(mm)
Rated Current
(A)
Supply Direction Applicable Plate Spring

₹ 202,849.87

1 Piece(s) 18 Day(s) or more 120140800.2CounterclockwiseK-PLS2-35×12

₹ 202,849.87

1 Piece(s) 18 Day(s) or more 120140800.2ClockwiseK-PLS2-35×12

₹ 223,543.51

1 Piece(s) 18 Day(s) or more 1601901000.9CounterclockwiseK-PLS2-50×20

₹ 223,543.51

1 Piece(s) 18 Day(s) or more 1601901000.9ClockwiseK-PLS2-50×20
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD1
(φ mm)
D2
(φ mm)
Height
(mm)
Rated Current
(A)
Supply Direction Applicable Plate Spring

Loading...

  1. 1

Basic Information

Rated Voltage(V) 100 Spring Angle(θ°) 12 Frequency of Vibration(Hz) 200~300
Driving mode Full wave Applicable controller K-ET918,K-ECF25
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list