(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW] (Part Number)

Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SHDW-56-15.875X16K6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 7,729.42

1 Piece(s) 12 Day(s) or more 1015.875165660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key Way---K662.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum / Aluminum Allowable Lateral Misalignment(mm) 0.2 / 0.3
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40 Disc Material Stainless Steel
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SHDW-56-15.875X16K6 in the Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW] series.

Product variants

Part Number
SHDW-56-10K3X11
SHDW-56-10K3X11K4
SHDW-56-10K3X12
SHDW-56-15.875X17
SHDW-56-15.875X17K5
SHDW-56-15.875X17K6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 7,661.11

1 Piece(s) 12 Day(s) or more 1010115660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

₹ 7,799.07

1 Piece(s) 12 Day(s) or more 1010115660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K441.8

₹ 7,661.11

1 Piece(s) 12 Day(s) or more 1010125660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

₹ 7,523.15

1 Piece(s) 11 Day(s) or more 1015.875175660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5No Keyway------

₹ 7,661.11

1 Piece(s) 12 Day(s) or more 1010105660.520.01~50.00High Torque / High torsional rigidity / Backlash 030 ~ 350.1 ~ 17700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5One Side Key Way---K552.3

₹ 7,729.42

1 Piece(s) 12 Day(s) or more 1010105660.520.01~50.00High Torque / High torsional rigidity / Backlash 030 ~ 350.1 ~ 17700 ~ 8200Aluminum±0.3 / ±0.64.6X10-5One Side Key Way---K662.8