(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW] (Part Number)

Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SHDW-56-19K6X19K8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 7,937.02

1 Piece(s) 12 Day(s) or more 1019195660.520.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant30 ~ 3517,700 / 8200-0.3 ~ 0.64.6X10-5Both sides keywayK662.8K883.3

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum / Aluminum Allowable Lateral Misalignment(mm) 0.2 / 0.3
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40 Disc Material Stainless Steel
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SHDW-56-19K6X19K8 in the Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW] series.

Product variants

Part Number
SHDW-56-10K3X11
SHDW-56-10K3X11K4
SHDW-56-10K3X12
SHDW-56-19K6X20
SHDW-56-19K6X20K6
SHDW-56-19K6X20K7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 7,661.11

1 Piece(s) 12 Day(s) or more 1010115660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

₹ 7,799.07

1 Piece(s) 12 Day(s) or more 1010115660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K441.8

₹ 7,661.11

1 Piece(s) 12 Day(s) or more 1010125660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

₹ 7,729.42

1 Piece(s) 12 Day(s) or more 1019205660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517,700 / 8200-0.3 ~ 0.64.6X10-5One Side Key WayK662.8---

₹ 7,937.02

1 Piece(s) 12 Day(s) or more 1019205660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517,700 / 8200-0.3 ~ 0.64.6X10-5Both sides keywayK662.8K662.8

₹ 7,937.02

1 Piece(s) 12 Day(s) or more 1019205660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517,700 / 8200-0.3 ~ 0.64.6X10-5Both sides keywayK662.8K773