(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SHDW-66-15K5X21K7 |
SHDW-66-16K5X21K7 |
SHDW-66-17K5X18K7 |
SHDW-66-17K5X19K7 |
SHDW-66-17K5X20K7 |
SHDW-66-17K5X21K7 |
SHDW-66-17K5X22K7 |
SHDW-66-17K5X24K7 |
SHDW-66-17K5X25K7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,941.96 | 1 Piece(s) | 12 Day(s) or more | 10 | 15 | 15 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | 60 | 1 | 7000 ~ 7500 | Aluminum | ±0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K5 | 5 | 2.3 | K7 | 7 | 3 | ||
₹ 10,941.96 | 1 Piece(s) | 12 Day(s) or more | 10 | 15 | 15 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | 60 | 1 | 7000 ~ 7500 | Aluminum | ±0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K5 | 5 | 2.3 | K7 | 7 | 3 | ||
₹ 10,941.96 | 1 Piece(s) | 12 Day(s) or more | 10 | 15 | 15 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | 60 | 1 | 7000 ~ 7500 | Aluminum | ±0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K5 | 5 | 2.3 | K7 | 7 | 3 | ||
₹ 10,941.96 | 1 Piece(s) | 12 Day(s) or more | 10 | 15 | 15 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | 60 | 1 | 7000 ~ 7500 | Aluminum | ±0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K5 | 5 | 2.3 | K7 | 7 | 3 | ||
₹ 10,941.96 | 1 Piece(s) | 12 Day(s) or more | 10 | 15 | 15 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | 60 | 1 | 7000 ~ 7500 | Aluminum | ±0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K5 | 5 | 2.3 | K7 | 7 | 3 | ||
₹ 10,941.96 | 1 Piece(s) | 12 Day(s) or more | 10 | 15 | 15 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | 60 | 1 | 7000 ~ 7500 | Aluminum | ±0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K5 | 5 | 2.3 | K7 | 7 | 3 | ||
₹ 10,941.96 | 1 Piece(s) | 12 Day(s) or more | 10 | 15 | 15 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | 60 | 1 | 7000 ~ 7500 | Aluminum | ±0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K5 | 5 | 2.3 | K7 | 7 | 3 | ||
₹ 10,941.96 | 1 Piece(s) | 12 Day(s) or more | 10 | 15 | 15 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | 60 | 1 | 7000 ~ 7500 | Aluminum | ±0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K5 | 5 | 2.3 | K7 | 7 | 3 | ||
₹ 10,941.96 | 1 Piece(s) | 12 Day(s) or more | 10 | 15 | 15 | 66 | 80 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | 60 | 1 | 7000 ~ 7500 | Aluminum | ±0.3 / ±0.6 | 1.2X10-4 | Both sides keyway | K5 | 5 | 2.3 | K7 | 7 | 3 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum / Aluminum | Allowable Lateral Misalignment(mm) | 0.2 / 0.3 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.21~0.40 | Disc Material | Stainless Steel |
Operating Temperature Range(°C) | -50::200 |