(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Simple structure comprising of two hubs and one insert, with the insert relieving shock when the inertial load starts and stops. Easy installation and removal type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SJCM-55C-GR-19X22K8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,023.71 | 1 Piece(s) | 10 Day(s) or more | 10 | 19 | 22 | 55 | 59 | 20.01~50.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 35 | 0.15 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 1.4 | 1.3X10-4 | One Side Key Way | - | - | - | K8 | 8 | 3.3 |
Loading...
Type | Jaw Type | Application | Servo Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 2001~4000 | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part SJCM-55C-GR-19X22K8 in the Jaw-Shaped Coupling - Clamping Type - [SJCM] series.
Part Number |
---|
SJCM-100C-GR-20K6X20K8 |
SJCM-100C-GR-20K6X22 |
SJCM-100C-GR-20K6X22K6 |
SJCM-55C-GR-19X24 |
SJCM-55C-GR-19X24K7 |
SJCM-55C-GR-19X24K8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,500.27 | 1 Piece(s) | 10 Day(s) or more | 10 | 20 | 20 | 104 | 94 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 0.15 | 3000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | Both sides keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
₹ 18,294.00 | 1 Piece(s) | 10 Day(s) or more | 10 | 20 | 22 | 104 | 94 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 0.15 | 3000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
₹ 18,500.27 | 1 Piece(s) | 10 Day(s) or more | 10 | 20 | 22 | 104 | 94 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 0.15 | 3000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 3,817.44 | 1 Piece(s) | 9 Day(s) or more | 10 | 19 | 24 | 55 | 59 | 20.01~50.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 35 | 0.15 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 1.4 | 1.3X10-4 | No Keyway | - | - | - | - | - | - | ||
₹ 4,023.71 | 1 Piece(s) | 10 Day(s) or more | 10 | 19 | 24 | 55 | 59 | 20.01~50.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 35 | 0.15 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 1.4 | 1.3X10-4 | One Side Key Way | - | - | - | K7 | 7 | 3 | ||
₹ 4,023.71 | 1 Piece(s) | 10 Day(s) or more | 10 | 19 | 24 | 55 | 59 | 20.01~50.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 35 | 0.15 | 4000 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 1.4 | 1.3X10-4 | One Side Key Way | - | - | - | K8 | 8 | 3.3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy