(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Jaw-Shaped Coupling - Clamping Type - [SJC, SJCA, and SJCB] (Part Number)

Jaw-Shaped Coupling - Clamping Type - [SJC, SJCA, and SJCB]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,264₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SJC-25C-GR-6.35X9.525
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,461.36

1 Piece(s) 9 Day(s) or more 106.359.5252532.53.01~5.00High torsional rigidity / Backlash 0 / Vibration Absorption / Small10001~7800050.1513000[Others] Polyester ElastomerAluminum-30~90102.4X10-6No Keyway------

Loading...

  1. 1

Basic Information

Type Jaw Type Application Servo Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Allowable Angular Misalignment(deg) 1 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part SJC-25C-GR-6.35X9.525 in the Jaw-Shaped Coupling - Clamping Type - [SJC, SJCA, and SJCB] series.

Product variants

Part Number
SJC-100C-GR-20K6X20K8
SJC-100C-GR-20K6X22
SJC-100C-GR-20K6X22K6
SJC-25C-GR-6.35X9.525K2
SJC-25C-GR-6.35X9.525K3
SJC-25C-GR-6.35X9.525K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 12,012.53

1 Piece(s) 10 Day(s) or more 102020104140100~Less than 500High torsional rigidity / Backlash 0 / Vibration Absorption2001~40003000.153500[Polyurethane] Polyurethane ElastomerAluminum-30~90204.6X10-3Both sides keywayK662.8K883.3

₹ 11,806.25

1 Piece(s) 10 Day(s) or more 102022104140100~Less than 500High torsional rigidity / Backlash 0 / Vibration Absorption2001~40003000.153500[Polyurethane] Polyurethane ElastomerAluminum-30~90204.6X10-3One Side Key WayK662.8---

₹ 12,012.53

1 Piece(s) 10 Day(s) or more 102022104140100~Less than 500High torsional rigidity / Backlash 0 / Vibration Absorption2001~40003000.153500[Polyurethane] Polyurethane ElastomerAluminum-30~90204.6X10-3Both sides keywayK662.8K662.8

₹ 1,599.31

1 Piece(s) 10 Day(s) or more 106.359.5252532.53.01~5.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~7800050.1513000PolyacetalAluminum-30~90±102.4X10-6One Side Key Way---K221

₹ 1,599.31

1 Piece(s) 10 Day(s) or more 106.359.5252532.53.01~5.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption10001~7800050.1513000[Others] Polyester ElastomerAluminum-30~90102.4X10-6One Side Key Way---K331.4

₹ 1,599.31

1 Piece(s) 10 Day(s) or more 106.359.5252532.53.01~5.00High torsional rigidity / Backlash 0 / Small / Vibration Absorption10001~7800050.1513000[Others] Polyester ElastomerAluminum-30~90102.4X10-6One Side Key Way---K441.8
X
whatsapp-qr whatsapp-icon