(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc-Shaped Coupling - Clamping Type (Single Disc)  (Part Number)

Disc-Shaped Coupling - Clamping Type (Single Disc) 
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,010₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDS-31C-5K2X6K3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 2,675.18

1 Piece(s) 11 Day(s) or more 105631.826.51.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment31-Coupling body-8500[Others] Others0.25.8X10-6Both sides keywayK221K331.4

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDS-31C-5K2X6K3 in the Disc-Shaped Coupling - Clamping Type (Single Disc)  series.

Product variants

Part Number
SDS-100C-20K6X20K8
SDS-100C-20K6X22
SDS-100C-20K6X22K6
SDS-31C-5K2X7
SDS-31C-5K2X7K2
SDS-31C-5K2X7K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 12,723.42

1 Piece(s) 11 Day(s) or more 102020104.571100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment22020Coupling body-6000Aluminum±0.42.2X10-3With KeywayK662.8K883.3

₹ 12,515.82

1 Piece(s) 11 Day(s) or more 102022104.571100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment2202-Coupling body0.41~1.06000Aluminum0.42.2X10-3One Side Key WayK662.8---

₹ 12,723.42

1 Piece(s) 11 Day(s) or more 102022104.571100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment2202-Coupling body0.41~1.06000Aluminum0.42.2X10-3Both sides keywayK662.8K662.8

₹ 2,537.22

1 Piece(s) 11 Day(s) or more 105731.826.51.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment31-Coupling body-8500[Others] Others0.25.8X10-6One Side Key WayK221---

₹ 2,675.18

1 Piece(s) 11 Day(s) or more 105731.826.51.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment31-Coupling body-8500[Others] Others0.25.8X10-6Both sides keywayK221K221

₹ 2,675.18

1 Piece(s) 11 Day(s) or more 105731.826.51.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment31-Coupling body-8500[Others] Others0.25.8X10-6Both sides keywayK221K331.4
X
whatsapp-qr whatsapp-icon