(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDS-80C-15X24K8 |
SDS-80C-15X25K8 |
SDS-80C-15X28K8 |
SDS-80C-15X30K8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,181.13 | 1 Piece(s) | 11 Day(s) or more | 10 | 16 | 16 | 80 | 66.8 | 50.01~100.00 | High accuracy / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 75 | 2 | - | Coupling body | - | 6000 | Aluminum | 0.3 | 7.5X10-4 | One Side Key Way | - | - | - | K8 | 8 | 3.3 | ||
₹ 8,181.13 | 1 Piece(s) | 11 Day(s) or more | 10 | 16 | 16 | 80 | 66.8 | 50.01~100.00 | High accuracy / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 75 | 2 | - | Coupling body | - | 6000 | Aluminum | 0.3 | 7.5X10-4 | One Side Key Way | - | - | - | K8 | 8 | 3.3 | ||
₹ 8,181.13 | 1 Piece(s) | 11 Day(s) or more | 10 | 16 | 16 | 80 | 66.8 | 50.01~100.00 | High accuracy / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 75 | 2 | - | Coupling body | - | 6000 | Aluminum | 0.3 | 7.5X10-4 | One Side Key Way | - | - | - | K8 | 8 | 3.3 | ||
₹ 8,181.13 | 1 Piece(s) | 11 Day(s) or more | 10 | 16 | 16 | 80 | 66.8 | 50.01~100.00 | High accuracy / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 75 | 2 | - | Coupling body | - | 6000 | Aluminum | 0.3 | 7.5X10-4 | One Side Key Way | - | - | - | K8 | 8 | 3.3 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4001~10000 |
---|---|---|---|---|---|
Body Material | Aluminum | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |