(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Disc-Shaped Coupling - Set Screw Type (Single Disc) - (Part Number)

Disc-Shaped Coupling - Set Screw Type (Single Disc) -
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDS-22-7K2X8K3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 2,010.20

1 Piece(s) 11 Day(s) or more 107822.214.71.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment10001~780001.11-Coupling body12000[Others] Others0.16.9X10-7Both sides keywayK221K331.4

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Body Material Aluminum
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDS-22-7K2X8K3 in the Disc-Shaped Coupling - Set Screw Type (Single Disc) - series.

Product variants

Part Number
SDS-16-3X5
SDS-16-3X5K2
SDS-16-4.5X4.5
SDS-22-7K2X8K4
SDS-22-7K2X9
SDS-22-7K2X9.525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,451.11

1 Piece(s) 10 Day(s) or more 10351611.91.01~3.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Axial Misalignment10001~780000.51-Coupling body16000Aluminum0.11.8X10-7No Keyway------

₹ 1,587.73

1 Piece(s) 11 Day(s) or more 10351611.91.01~3.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Axial Misalignment10001~780000.51-Coupling body16000Aluminum0.11.8X10-7One Side Key Way---K221

₹ 1,451.11

1 Piece(s) 10 Day(s) or more 104.54.51611.90.05~1.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment10001~780000.51-Coupling body16000[Others] Others0.11.8X10-7No Keyway------

₹ 2,010.20

1 Piece(s) 11 Day(s) or more 107822.214.71.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment10001~780001.11-Coupling body12000[Others] Others0.16.9X10-7Both sides keywayK221K441.8

₹ 1,872.24

1 Piece(s) 11 Day(s) or more 107922.214.71.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment10001~780001.11-Coupling body12000[Others] Others0.16.9X10-7One Side Key WayK221---

₹ 1,872.24

1 Piece(s) 11 Day(s) or more 1079.52522.214.71.01~3.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Axial Misalignment10001~780001.11-Coupling body12000Aluminum0.16.9X10-7One Side Key WayK221---