(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Long Disc-Shaped Coupling, Clamping Type (Double Disc) (Part Number)

Long Disc-Shaped Coupling, Clamping Type (Double Disc)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,294₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDAB-42C-6K3X9.525K4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 4,570.13

1 Piece(s) 12 Day(s) or more 1069.52542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K441.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Small / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.41~1.0
Buffer Material Aluminum Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDAB-42C-6K3X9.525K4 in the Long Disc-Shaped Coupling, Clamping Type (Double Disc) series.

Product variants

Part Number
SDAB-42C-10K3X11
SDAB-42C-10K3X11K4
SDAB-42C-10K3X12
SDAB-42C-6K3X9K3
SDAB-42C-6X10
SDAB-42C-6X10K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 4,432.16

1 Piece(s) 12 Day(s) or more 10101142.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

₹ 4,570.13

1 Piece(s) 12 Day(s) or more 10101142.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K441.8

₹ 4,432.16

1 Piece(s) 12 Day(s) or more 10101242.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

₹ 4,570.13

1 Piece(s) 12 Day(s) or more 106642.5585.01~10.0060.58000±0.52.8X10-5With KeywayK331.4K331.4

₹ 4,294.22

1 Piece(s) 11 Day(s) or more 1061042.5585.01~10.0060.580000.52.8X10-5No Keyway------

₹ 4,432.16

1 Piece(s) 12 Day(s) or more 1061042.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K331.4