(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc Coupling Clamping Type (Double Disc) SDAA (Part Number)

Disc Coupling Clamping Type (Double Disc) SDAA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,919₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Disc coupling clamping type (double disc).
[Features]
·Shape with high torsional rigidity. Semi-permanent life with zero backlash.
·Absorbs declination, eccentricity, and end play misalignment.
·Stable even at high rotation with a low moment of inertia. The characteristics of forward/reverse rotation are the same and no repair is required.
·Excellent oil and chemical resistance.
[Applications]
·Servo motors, stepping motors, precision motors, etc.
·High-precision encoder, dynamometer driver, high-speed, high-precision position control system.
·Centrifuge, copier.

 
Part Number
SDAA-47C-8K3X10K4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 4,405.22

1 Piece(s) 11 Day(s) or more 108104763.75.01~10.00100.50.41~1.075000.54.5X10-5Both sides keywayK331.4K441.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Small / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Buffer Material Aluminum
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDAA-47C-8K3X10K4 in the Disc Coupling Clamping Type (Double Disc) SDAA series.

Product variants

Part Number
SDAA-42C-10K3X11
SDAA-42C-10K3X11K4
SDAA-42C-10K3X12
SDAA-47C-8K3X11
SDAA-47C-8K3X11K4
SDAA-47C-8K3X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 4,056.58

1 Piece(s) 11 Day(s) or more 10101142.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

₹ 4,194.55

1 Piece(s) 11 Day(s) or more 10101142.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K441.8

₹ 4,056.58

1 Piece(s) 11 Day(s) or more 10101242.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

₹ 4,267.25

1 Piece(s) 11 Day(s) or more 108114763.75.01~10.00100.50.41~1.075000.54.5X10-5One Side Key WayK331.4---

₹ 4,405.22

1 Piece(s) 11 Day(s) or more 108114763.75.01~10.00100.50.41~1.075000.54.5X10-5Both sides keywayK331.4K441.8

₹ 4,267.25

1 Piece(s) 11 Day(s) or more 108124763.75.01~10.00100.50.41~1.075000.54.5X10-5One Side Key WayK331.4---