(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc-Shaped Coupling - Set Screw Type (Double Disc) - [SDAA] (Part Number)

Disc-Shaped Coupling - Set Screw Type (Double Disc) - [SDAA]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,546₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDAA-42-6K3X6
SDAA-42-9K3X9
SDAA-42-9K3X9.525
SDAA-42-9K3X10
SDAA-42-9K3X11
SDAA-42-9K3X12
SDAA-42-9K3X12.7
SDAA-42-9K3X14
SDAA-42-9K3X15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
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
₹ 3,684.24

1 Piece(s) 11 Day(s) or more 106642.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

₹ 3,684.24

1 Piece(s) 11 Day(s) or more 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5One Side Key WayK331.4---

₹ 3,684.24

1 Piece(s) 11 Day(s) or more 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5One Side Key WayK331.4---

₹ 3,684.24

1 Piece(s) 11 Day(s) or more 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5One Side Key WayK331.4---

₹ 3,684.24

1 Piece(s) 11 Day(s) or more 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5One Side Key WayK331.4---

₹ 3,684.24

1 Piece(s) 11 Day(s) or more 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5One Side Key WayK331.4---

₹ 3,684.24

1 Piece(s) 11 Day(s) or more 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5One Side Key WayK331.4---

₹ 3,684.24

1 Piece(s) 11 Day(s) or more 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5One Side Key WayK331.4---

₹ 3,684.24

1 Piece(s) 11 Day(s) or more 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5One Side Key WayK331.4---

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Small / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Buffer Material Aluminum
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200