(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Disc-Shaped Coupling - Set Screw Long Type (Double Disc) - [SDWB] (Part Number)

Disc-Shaped Coupling - Set Screw Long Type (Double Disc) - [SDWB]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,638₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDWB-22-6K3X6.35
SDWB-22-6K3X9.525
SDWB-22-6.35K3X6.35
SDWB-22-6.35K3X7
SDWB-22-6.35K3X8
SDWB-22-6.35K3X9
SDWB-22-6.35K3X9.525
SDWB-22-7K3X9.525
SDWB-22-8K3X9.525
SDWB-22-9K3X9
SDWB-22-9.525K3X9.525
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

₹ 1,967.31

1 Piece(s) 11 Day(s) or more 103322.222.21.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.30.21~0.4012000[Others] Others±0.21.1X10-6One Side Key WayK331.4---

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Allowable Angular Misalignment(deg) 3 Product Category Coupling body
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200