(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDWA-31C-6K2X9.525 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,984.58 | 1 Piece(s) | 11 Day(s) or more | 10 | 6 | 9.525 | 31.8 | 33.5 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 4001~10000 | 3 | 0.2 | 0.02~0.2 | 9000 | [Others] Others | 0.4 | 7.5X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SDWA-31C-6K2X9.525 in the Disc Coupling Clamping Type (Double Disc) SDWA series.
Part Number |
---|
SDWA-16C-3X5 |
SDWA-16C-3X5K2 |
SDWA-16C-4.5X4.5 |
SDWA-31C-6K2X9.525K2 |
SDWA-31C-6K2X9.525K3 |
SDWA-31C-6K2X9.525K4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,198.69 | 1 Piece(s) | 10 Day(s) or more | 10 | 3 | 5 | 16 | 21 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.21~0.40 | 14000 | Aluminum | 0.2 | 3.3X10-7 | No Keyway | - | - | - | - | - | - | ||
₹ 2,336.64 | 1 Piece(s) | 11 Day(s) or more | 10 | 3 | 5 | 16 | 21 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.21~0.40 | 14000 | Aluminum | 0.2 | 3.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
₹ 2,198.69 | 1 Piece(s) | 10 Day(s) or more | 10 | 4.5 | 4.5 | 16 | 21 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.5 | 0.2 | 0.02~0.2 | 14000 | [Others] Others | 0.2 | 3.3X10-7 | No Keyway | - | - | - | - | - | - | ||
₹ 2,122.55 | 1 Piece(s) | 11 Day(s) or more | 10 | 6 | 9.525 | 31.8 | 33.5 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 4001~10000 | 3 | 0.2 | 0.02~0.2 | 9000 | [Others] Others | ±0.4 | 7.5X10-6 | With Keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 2,122.55 | 1 Piece(s) | 11 Day(s) or more | 10 | 6 | 9.525 | 31.8 | 33.5 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 4001~10000 | 3 | 0.2 | 0.02~0.2 | 9000 | [Others] Others | 0.4 | 7.5X10-6 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
₹ 2,122.55 | 1 Piece(s) | 11 Day(s) or more | 10 | 6 | 9.525 | 31.8 | 33.5 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 4001~10000 | 3 | 0.2 | 0.02~0.2 | 9000 | [Others] Others | 0.4 | 7.5X10-6 | Both sides keyway | K2 | 2 | 1 | K4 | 4 | 1.8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy