(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc type coupling Set screw type (double disc) Body aluminum (Part Number)

Disc type coupling Set screw type (double disc) Body aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,638₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDWA-22-5K2X9.525K4
SDWA-22-6K2X9.525K4
SDWA-22-6.35K2X8K4
SDWA-22-6.35K2X9.525K4
SDWA-22-7K2X9.525K4
SDWA-22-8K2X9.525K4
SDWA-22-9.525K2X9.525K4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 2,104.89

1 Piece(s) 11 Day(s) or more 103322.2201.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.20.02~0.212000[Others] Others±0.21.0X10-6With KeywayK221K441.8

₹ 2,104.89

1 Piece(s) 11 Day(s) or more 103322.2201.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.20.02~0.212000[Others] Others±0.21.0X10-6With KeywayK221K441.8

₹ 2,104.89

1 Piece(s) 11 Day(s) or more 103322.2201.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.20.02~0.212000[Others] Others±0.21.0X10-6With KeywayK221K441.8

₹ 2,104.89

1 Piece(s) 11 Day(s) or more 103322.2201.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.20.02~0.212000[Others] Others±0.21.0X10-6With KeywayK221K441.8

₹ 2,104.89

1 Piece(s) 11 Day(s) or more 103322.2201.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.20.02~0.212000[Others] Others±0.21.0X10-6With KeywayK221K441.8

₹ 2,104.89

1 Piece(s) 11 Day(s) or more 103322.2201.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.20.02~0.212000[Others] Others±0.21.0X10-6With KeywayK221K441.8

₹ 2,104.89

1 Piece(s) 11 Day(s) or more 103322.2201.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780001.10.20.02~0.212000[Others] Others±0.21.0X10-6With KeywayK221K441.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Allowable Angular Misalignment(deg) 3 Product Category Coupling body
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200