(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDW-90C-24K9X35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Rated Torque (N•m) | Allowable Lateral Misalignment Range (mm) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,540.09 | 1 Piece(s) | 11 Day(s) or more | 10 | 24 | 35 | 94.5 | 98 | 100~Less than 500 | 150 | 0.21~0.40 | Aluminum | 0.8 | 1.8X10-3 | One Side Key Way | K9 | 9 | 3.3 | - | - | - |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Features | High accuracy / Backlash 0 / Heat Resistant |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 2 | Allowable Lateral Misalignment(mm) | 0.4 | Product Category | Coupling body |
Max. Rotational Speed(r/min) | 6000 | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SDW-90C-24K9X35 in the Disc Coupling Clamping Type (Double Disc) SDW series.
Part Number |
---|
SDW-100C-20K6X20K8 |
SDW-100C-20K6X22 |
SDW-100C-20K6X22K6 |
SDW-90C-24K9X35K10 |
SDW-90C-24K9X35K12 |
SDW-90C-24K9X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Rated Torque (N•m) | Allowable Lateral Misalignment Range (mm) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,403.07 | 1 Piece(s) | 11 Day(s) or more | 10 | 20 | 20 | 104.5 | 102.5 | 100~Less than 500 | 220 | 0.21~0.40 | [Others] Others | ±0.8 | 2.9X10-3 | With Keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
₹ 14,196.80 | 1 Piece(s) | 11 Day(s) or more | 10 | 20 | 22 | 104.5 | 102.5 | 100~Less than 500 | 220 | 0.21~0.40 | Aluminum | 0.8 | 2.9X10-3 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
₹ 14,403.07 | 1 Piece(s) | 11 Day(s) or more | 10 | 20 | 22 | 104.5 | 102.5 | 100~Less than 500 | 220 | 0.21~0.40 | Aluminum | 0.8 | 2.9X10-3 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
₹ 12,816.02 | 1 Piece(s) | 11 Day(s) or more | 10 | 24 | 35 | 94.5 | 98 | 100~Less than 500 | 150 | 0.21~0.40 | Aluminum | 0.8 | 1.8X10-3 | Both sides keyway | K9 | 9 | 3.3 | K10 | 10 | 3.3 | ||
₹ 12,816.02 | 1 Piece(s) | 11 Day(s) or more | 10 | 20 | 20 | 94.5 | 98 | 100~Less than 500 | 150 | 0.21~0.40 | [Others] Others | ±0.8 | 1.8X10-3 | With Keyway | K9 | 9 | 3.3 | K12 | 12 | 3.3 | ||
₹ 12,540.09 | 1 Piece(s) | 11 Day(s) or more | 10 | 24 | 40 | 94.5 | 98 | 100~Less than 500 | 150 | 0.21~0.40 | Aluminum | 0.8 | 1.8X10-3 | One Side Key Way | K9 | 9 | 3.3 | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy