(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Coupling Clamping Type (Double Disc) SDW (Part Number)

Disc Coupling Clamping Type (Double Disc) SDW
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDW-90C-45K16X45K18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Allowable Axial Clearance (±)
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
₹ 12,884.33

1 Piece(s) 11 Day(s) or more 10202094.598100~Less than 5001500.21~0.40[Others] Others±0.81.8X10-3With KeywayK16164.3K18184.4

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 2 Allowable Lateral Misalignment(mm) 0.4 Product Category Coupling body
Max. Rotational Speed(r/min) 6000 Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDW-90C-45K16X45K18 in the Disc Coupling Clamping Type (Double Disc) SDW series.

Product variants

Part Number
SDW-100C-20K6X20K8
SDW-100C-20K6X22
SDW-100C-20K6X22K6
SDW-90C-45K18X45
SDW-90C-45K18X45K14
SDW-90C-45K18X45K16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Allowable Axial Clearance (±)
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
₹ 14,403.07

1 Piece(s) 11 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

₹ 14,196.80

1 Piece(s) 11 Day(s) or more 102022104.5102.5100~Less than 5002200.21~0.40Aluminum0.82.9X10-3One Side Key WayK662.8---

₹ 14,403.07

1 Piece(s) 11 Day(s) or more 102022104.5102.5100~Less than 5002200.21~0.40Aluminum0.82.9X10-3Both sides keywayK662.8K662.8

₹ 12,608.40

1 Piece(s) 11 Day(s) or more 10202094.598100~Less than 5001500.21~0.40[Others] Others±0.81.8X10-3One Side Key WayK18184.4---

₹ 12,884.33

1 Piece(s) 11 Day(s) or more 10202094.598100~Less than 5001500.21~0.40[Others] Others±0.81.8X10-3With KeywayK18184.4K14143.8

₹ 12,884.33

1 Piece(s) 11 Day(s) or more 10202094.598100~Less than 5001500.21~0.40[Others] Others±0.81.8X10-3With KeywayK18184.4K16164.3