(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Coupling Clamping Type (Double Disc) SDWC (Part Number)

Disc Coupling Clamping Type (Double Disc) SDWC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,246₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Disc type coupling with low moment of inertia and stable even at high speed.
[Features]
·It has a shape with high torsional rigidity and is excellent in oil and chemical resistance.
·Semi-permanent life with zero backlash.
·Absorbs declination, eccentricity, and end play misalignment.
・ The characteristics of forward/reverse rotation are the same and no repair is required.
[Applications]
·It can be used for servo motors, stepping motors, precision motors, etc.
·Ideal for high-precision encoders, dynamometer drivers, high-speed, high-precision position control systems, centrifuges, copiers, etc.

 
Part Number
SDWC-42C-6X6K2
SDWC-42C-6X9.525K2
SDWC-42C-6.35X9.525K2
SDWC-42C-7X9.525K2
SDWC-42C-8X9.525K2
SDWC-42C-9X9.525K2
SDWC-42C-9.525X9.525K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 2,574.20

1 Piece(s) 11 Day(s) or more 106642.5465.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant60.30.21~0.408000[Others] Others0.53.3X10-5One Side Key Way---K221

₹ 2,574.20

1 Piece(s) 11 Day(s) or more 106642.5465.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant60.30.21~0.408000[Others] Others±0.53.3X10-5One Side Key Way---K221

₹ 2,574.20

1 Piece(s) 11 Day(s) or more 106642.5465.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant60.30.21~0.408000[Others] Others±0.53.3X10-5One Side Key Way---K221

₹ 2,574.20

1 Piece(s) 11 Day(s) or more 106642.5465.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant60.30.21~0.408000[Others] Others±0.53.3X10-5One Side Key Way---K221

₹ 2,574.20

1 Piece(s) 11 Day(s) or more 106642.5465.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant60.30.21~0.408000[Others] Others±0.53.3X10-5One Side Key Way---K221

₹ 2,574.20

1 Piece(s) 11 Day(s) or more 106642.5465.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant60.30.21~0.408000[Others] Others±0.53.3X10-5One Side Key Way---K221

₹ 2,574.20

1 Piece(s) 11 Day(s) or more 106642.5465.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant60.30.21~0.408000[Others] Others±0.53.3X10-5One Side Key Way---K221

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -50::200