(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Disc type coupling with low moment of inertia and stable even at high speed.
[Features]
·It has a shape with high torsional rigidity and is excellent in oil and chemical resistance.
·Semi-permanent life with zero backlash.
·Absorbs declination, eccentricity, and end play misalignment.
・ The characteristics of forward/reverse rotation are the same and no repair is required.
[Applications]
·It can be used for servo motors, stepping motors, precision motors, etc.
·Ideal for high-precision encoders, dynamometer drivers, high-speed, high-precision position control systems, centrifuges, copiers, etc.
Part Number |
---|
SDWC-42C-16K6X18K7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,850.11 | 1 Piece(s) | 11 Day(s) or more | 10 | 16 | 18 | 42.5 | 46 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | 0.5 | 3.3X10-5 | Both sides keyway | K6 | 6 | 2.8 | K7 | 7 | 3 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 |
Product Category | Coupling body | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SDWC-42C-16K6X18K7 in the Disc Coupling Clamping Type (Double Disc) SDWC series.
Part Number |
---|
SDWC-39C-10K3X11 |
SDWC-39C-10K3X11K4 |
SDWC-39C-10K3X12 |
SDWC-42C-16K6X18K8 |
SDWC-42C-16K6X19 |
SDWC-42C-16K6X19K6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,384.24 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 11 | 39 | 44.8 | 3.01~5.00 | High accuracy / Backlash 0 / Small | 5 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | 0.4 | 2.4X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
₹ 2,522.20 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 11 | 39 | 44.8 | 3.01~5.00 | High accuracy / Backlash 0 / Small | 5 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | 0.4 | 2.4X10-5 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
₹ 2,384.24 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 12 | 39 | 44.8 | 3.01~5.00 | High accuracy / Backlash 0 / Small | 5 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | 0.4 | 2.4X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
₹ 2,850.11 | 1 Piece(s) | 11 Day(s) or more | 10 | 16 | 18 | 42.5 | 46 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | 0.5 | 3.3X10-5 | Both sides keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
₹ 2,642.51 | 1 Piece(s) | 11 Day(s) or more | 10 | 16 | 19 | 42.5 | 46 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | 0.5 | 3.3X10-5 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
₹ 2,850.11 | 1 Piece(s) | 11 Day(s) or more | 10 | 16 | 19 | 42.5 | 46 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 0.3 | 0.21~0.40 | 8000 | [Others] Others | 0.5 | 3.3X10-5 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 |