(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDCS-42C-9X9.525K4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,308.11 | 1 Piece(s) | 11 Day(s) or more | 10 | 9 | 9.525 | 42.5 | 31.4 | 5.01~10.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 6 | - | 8000 | [Others] Others | 0.2 | 3.4X10-5 | One Side Key Way | - | - | - | K4 | 4 | 1.8 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4001~10000 |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 | Product Category | Coupling body |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SDCS-42C-9X9.525K4 in the Disc-Shaped Coupling - Clamping Type (Single Disc) series.
Part Number |
---|
SDCS-42C-10K3X11 |
SDCS-42C-10K3X11K4 |
SDCS-42C-10K3X12 |
SDCS-42C-9X9K3 |
SDCS-47C-10K3X10 |
SDCS-47C-10K3X10K3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,308.11 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 11 | 42.5 | 31.4 | 5.01~10.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 6 | - | 8000 | [Others] Others | 0.2 | 3.4X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
₹ 3,446.05 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 11 | 42.5 | 31.4 | 5.01~10.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 6 | - | 8000 | [Others] Others | 0.2 | 3.4X10-5 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
₹ 3,308.11 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 12 | 42.5 | 31.4 | 5.01~10.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 6 | - | 8000 | [Others] Others | 0.2 | 3.4X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
₹ 3,308.11 | 1 Piece(s) | 11 Day(s) or more | 10 | 6 | 6 | 42.5 | 31.4 | 5.01~10.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 6 | 0 | 8000 | Aluminum | ±0.2 | 3.4X10-5 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
₹ 3,701.51 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 47 | 35.6 | 5.01~10.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10 | - | 7000 | [Others] Others | 0.2 | 5.4X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
₹ 3,839.47 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 47 | 35.6 | 5.01~10.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10 | - | 7000 | [Others] Others | 0.2 | 5.4X10-5 | Both sides keyway | K3 | 3 | 1.4 | K3 | 3 | 1.4 |