(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc-Shaped Coupling - Clamping Type (Single Disc) (Part Number)

Disc-Shaped Coupling - Clamping Type (Single Disc)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,170₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDCS-42C-10X18K6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 3,377.75

1 Piece(s) 11 Day(s) or more 10101842.531.45.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment6-8000[Others] Others0.23.4X10-5One Side Key Way---K662.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Allowable Angular Misalignment(deg) 1 Product Category Coupling body
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDCS-42C-10X18K6 in the Disc-Shaped Coupling - Clamping Type (Single Disc) series.

Product variants

Part Number
SDCS-42C-10K3X11
SDCS-42C-10K3X11K4
SDCS-42C-10K3X12
SDCS-42C-10X18K7
SDCS-42C-10X18K8
SDCS-42C-10X19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 3,308.11

1 Piece(s) 11 Day(s) or more 10101142.531.45.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment6-8000[Others] Others0.23.4X10-5One Side Key WayK331.4---

₹ 3,446.05

1 Piece(s) 11 Day(s) or more 10101142.531.45.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment6-8000[Others] Others0.23.4X10-5Both sides keywayK331.4K441.8

₹ 3,308.11

1 Piece(s) 11 Day(s) or more 10101242.531.45.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment6-8000[Others] Others0.23.4X10-5One Side Key WayK331.4---

₹ 3,377.75

1 Piece(s) 11 Day(s) or more 10101842.531.45.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment6-8000[Others] Others0.23.4X10-5One Side Key Way---K773

₹ 3,377.75

1 Piece(s) 11 Day(s) or more 10101842.531.45.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment6-8000[Others] Others0.23.4X10-5One Side Key Way---K883.3

₹ 3,170.15

1 Piece(s) 10 Day(s) or more 10101942.531.45.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment6-8000[Others] Others0.23.4X10-5No Keyway------