(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 | ||
₹ 4,937.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 10 | 54 | 42 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 22 | 0 | 6000 | Aluminum | ±0.2 | 9.8X10-5 | With Keyway | K6 | 6 | 2.8 | K9 | 9 | 3.3 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4001~10000 |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 | Product Category | Coupling body |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy