(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Slit Coupling Clamping Type SRBS (Part Number)

Stainless Steel Slit Coupling Clamping Type SRBS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,945₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SRBS-19C-4X5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 3,419.53

1 Piece(s) 11 Day(s) or more 101.01~3.004519.1234001~10000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.980000.15Aluminum1.7X10-6±0.3No Keyway------

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Stainless Steel Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBS-19C-4X5 in the Stainless Steel Slit Coupling Clamping Type SRBS series.

Product variants

Part Number
SRBS-12C-4.5X5K2
SRBS-12C-4X4
SRBS-12C-4X5
SRBS-19C-4X5K2
SRBS-19C-5K2X5
SRBS-19C-5K2X5K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 3,220.82

1 Piece(s) 12 Day(s) or more 100.05~1.003312.71910001~78000Backlash 0 / High torsional rigidity / High Torque0.3120000.1Polyacetal3.0X10-7±±0.3One Side Key Way---K221

₹ 2,944.89

1 Piece(s) 11 Day(s) or more 101.01~3.004412.71910001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.3120000.1Aluminum3.0X10-7±0.3No Keyway------

₹ 2,944.89

1 Piece(s) 11 Day(s) or more 101.01~3.004512.71910001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.3120000.1Aluminum3.0X10-7±0.3No Keyway------

₹ 3,695.44

1 Piece(s) 12 Day(s) or more 101.01~3.004519.1234001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.980000.15Aluminum1.7X10-6±0.3One Side Key Way---K221

₹ 3,695.44

1 Piece(s) 12 Day(s) or more 101.01~3.005519.1234001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.980000.15Aluminum1.7X10-6±0.3One Side Key WayK221---

₹ 3,971.36

1 Piece(s) 12 Day(s) or more 101.01~3.005519.1234001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.980000.15Aluminum1.7X10-6±0.3Both sides keywayK221K221