(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This set screw type slit coupling has a low moment of inertia and stability even at high RPM.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·A long type, with high torsional rigidity and torque tolerance, and high oil and chemical resistance.
・ The characteristics of forward/reverse rotation are the same and no repair is required.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, speed reducers, etc.
Part Number |
---|
SRBS-22-6K2X6K3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | Allowable Axial Clearance (±) (mm) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,069.27 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 6 | 6 | 22.2 | 25 | 10001~78000 | High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant | 1.6 | 17000 | 0.02~0.2 | 0.15 | Aluminum | 3.0X10-6 | ±0.4 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 |
Loading...
Application | Stepping Motor | Body Material | Stainless Steel | Allowable Angular Misalignment(deg) | 2.5 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SRBS-22-6K2X6K3 in the Stainless slit-shaped coupling - Set Screw Type - [SRBS-22] series.
Part Number |
---|
SRBS-12-4.5X5K2 |
SRBS-12-4X4 |
SRBS-12-4X5 |
SRBS-22-6K2X8 |
SRBS-22-6K2X8K2 |
SRBS-22-6K2X8K3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | Allowable Axial Clearance (±) (mm) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,848.45 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 3 | 3 | 12.7 | 18 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque | 0.3 | 28000 | 0.02~0.2 | 0.1 | Polyacetal | 3.0X10-8 | ±±0.3 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
₹ 2,572.55 | 1 Piece(s) | 11 Day(s) or more | 10 | 1.01~3.00 | 4 | 4 | 12.7 | 18 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 0.3 | 28000 | 0.02~0.2 | 0.1 | Aluminum | 3.0X10-8 | ±0.3 | No Keyway | - | - | - | - | - | - | ||
₹ 2,572.55 | 1 Piece(s) | 11 Day(s) or more | 10 | 1.01~3.00 | 4 | 5 | 12.7 | 18 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 0.3 | 28000 | 0.02~0.2 | 0.1 | Aluminum | 3.0X10-8 | ±0.3 | No Keyway | - | - | - | - | - | - | ||
₹ 3,793.36 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 6 | 8 | 22.2 | 25 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 1.6 | 17000 | 0.02~0.2 | 0.15 | Aluminum | 3.0X10-6 | ±0.4 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
₹ 4,069.27 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 6 | 8 | 22.2 | 25 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 1.6 | 17000 | 0.02~0.2 | 0.15 | Aluminum | 3.0X10-6 | ±0.4 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 4,069.27 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 6 | 8 | 22.2 | 25 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 1.6 | 17000 | 0.02~0.2 | 0.15 | Aluminum | 3.0X10-6 | ±0.4 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 |