(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless slit-shaped coupling - Set Screw Type - [SRBS-22] (Part Number)

Stainless slit-shaped coupling - Set Screw Type - [SRBS-22]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,573₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This set screw type slit coupling has a low moment of inertia and stability even at high RPM.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·A long type, with high torsional rigidity and torque tolerance, and high oil and chemical resistance.
・ The characteristics of forward/reverse rotation are the same and no repair is required.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, speed reducers, etc.

 
Part Number
SRBS-22-6K3X6K3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 4,069.27

1 Piece(s) 12 Day(s) or more 101.01~3.006622.22510001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant1.6170000.02~0.20.15Aluminum3.0X10-6±0.4Both sides keywayK331.4K331.4

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Stainless Steel Allowable Angular Misalignment(deg) 2.5
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBS-22-6K3X6K3 in the Stainless slit-shaped coupling - Set Screw Type - [SRBS-22] series.

Product variants

Part Number
SRBS-12-4.5X5K2
SRBS-12-4X4
SRBS-12-4X5
SRBS-22-6K3X8
SRBS-22-6K3X8K2
SRBS-22-6K3X8K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 2,848.45

1 Piece(s) 12 Day(s) or more 100.05~1.003312.71810001~78000Backlash 0 / High torsional rigidity / High Torque0.3280000.02~0.20.1Polyacetal3.0X10-8±±0.3One Side Key Way---K221

₹ 2,572.55

1 Piece(s) 11 Day(s) or more 101.01~3.004412.71810001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.3280000.02~0.20.1Aluminum3.0X10-8±0.3No Keyway------

₹ 2,572.55

1 Piece(s) 11 Day(s) or more 101.01~3.004512.71810001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.3280000.02~0.20.1Aluminum3.0X10-8±0.3No Keyway------

₹ 3,793.36

1 Piece(s) 12 Day(s) or more 101.01~3.006822.22510001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small1.6170000.02~0.20.15Aluminum3.0X10-6±0.4One Side Key WayK331.4---

₹ 4,069.27

1 Piece(s) 12 Day(s) or more 101.01~3.006822.22510001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small1.6170000.02~0.20.15Aluminum3.0X10-6±0.4Both sides keywayK331.4K221

₹ 4,069.27

1 Piece(s) 12 Day(s) or more 101.01~3.006822.22510001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small1.6170000.02~0.20.15Aluminum3.0X10-6±0.4Both sides keywayK331.4K331.4