(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Slit Coupling, Clamping Long Type (Part Number)

Stainless Steel Slit Coupling, Clamping Long Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,746₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SRBBS-60C-20K8X20K8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 19,971.93

1 Piece(s) 12 Day(s) or more 1020.01~50.0020206088High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant3426000.02~0.20.3Aluminum8.7X10-4±0.5Both sides keywayK883.3K883.3

Loading...

  1. 1

Basic Information

Application Stepping Motor Max. Rotational Speed Range(r/min) 2001~4000 Body Material Stainless Steel
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBBS-60C-20K8X20K8 in the Stainless Steel Slit Coupling, Clamping Long Type series.

Product variants

Part Number
SRBBS-39C-10K3X12
SRBBS-39C-10K3X12K4
SRBBS-39C-10K3X12K5
SRBBS-60C-20X20
SRBBS-60C-20X20K6
SRBBS-60C-20X20K7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK331.4---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K441.8

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K552.3

₹ 19,420.09

1 Piece(s) 11 Day(s) or more 1020.01~50.0020206088Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small3426000.02~0.20.3Aluminum8.7X10-4±0.5No Keyway------

₹ 19,696.00

1 Piece(s) 12 Day(s) or more 1020.01~50.0020206088Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small3426000.02~0.20.3Aluminum8.7X10-4±0.5One Side Key Way---K662.8

₹ 19,696.00

1 Piece(s) 12 Day(s) or more 1020.01~50.0020206088Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small3426000.02~0.20.3Aluminum8.7X10-4±0.5One Side Key Way---K773