(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Slit Coupling, Clamping Long Type

Stainless Steel Slit Coupling, Clamping Long Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,746₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Stainless Steel Slit Coupling, Clamping Long Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,746₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
SRBBS-39C-8K2X8
SRBBS-39C-8K2X8K2
SRBBS-39C-8K2X8K3
SRBBS-39C-8K2X8K4
SRBBS-39C-8K3X8
SRBBS-39C-8K3X8K2
SRBBS-39C-8K3X8K3
SRBBS-39C-8K3X8K4
SRBBS-39C-8K4X8
SRBBS-39C-8K4X8K2
SRBBS-39C-8K4X8K3
SRBBS-39C-8K4X8K4
SRBBS-39C-8X8
SRBBS-39C-8X8K2
SRBBS-39C-8X8K3
SRBBS-39C-8X8K4
SRBBS-39C-10K3X10
SRBBS-39C-10K3X10K3
SRBBS-39C-10K3X10K4
SRBBS-39C-10K3X12
SRBBS-39C-10K3X12K4
SRBBS-39C-10K3X12K5
SRBBS-39C-10K3X14
SRBBS-39C-10K3X14K5
SRBBS-39C-10K4X10
SRBBS-39C-10K4X10K3
SRBBS-39C-10K4X10K4
SRBBS-39C-10K4X12
SRBBS-39C-10K4X12K4
SRBBS-39C-10K4X12K5
SRBBS-39C-10K4X14
SRBBS-39C-10K4X14K5
SRBBS-39C-10X10
SRBBS-39C-10X10K3
SRBBS-39C-10X10K4
SRBBS-39C-10X12
SRBBS-39C-10X12K4
SRBBS-39C-10X12K5
SRBBS-39C-10X14
SRBBS-39C-10X14K5
SRBBS-39C-12K4X12
SRBBS-39C-12K4X12K4
SRBBS-39C-12K4X12K5
SRBBS-39C-12K5X12
SRBBS-39C-12K5X12K4
SRBBS-39C-12K5X12K5
SRBBS-39C-12X12
SRBBS-39C-12X12K4
SRBBS-39C-12X12K5
SRBBS-39C-14K5X14
SRBBS-39C-14K5X14K5
SRBBS-39C-14X14
SRBBS-39C-14X14K5
SRBBS-39C-15K5X15
SRBBS-39C-15K5X15K5
SRBBS-39C-15K5X15K6
SRBBS-39C-15K6X15
SRBBS-39C-15K6X15K5
SRBBS-39C-15K6X15K6
SRBBS-39C-15X15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4One Side Key WayK221---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4Both sides keywayK221K221

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4Both sides keywayK221K331.4

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4Both sides keywayK221K441.8

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4One Side Key WayK331.4---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4Both sides keywayK331.4K221

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4Both sides keywayK331.4K331.4

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4Both sides keywayK331.4K441.8

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4One Side Key WayK441.8---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4Both sides keywayK441.8K221

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4Both sides keywayK441.8K331.4

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4Both sides keywayK441.8K441.8

₹ 10,745.60

1 Piece(s) 11 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4No Keyway------

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4One Side Key Way---K221

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4One Side Key Way---K331.4

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0840000.21~0.400.25Polyacetal8.6X10-5±±0.4One Side Key Way---K441.8

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK331.4---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K331.4

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K441.8

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK331.4---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K441.8

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K552.3

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010143956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK331.4---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010143956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K552.3

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK441.8---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK441.8K331.4

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK441.8K441.8

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK441.8---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK441.8K441.8

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK441.8K552.3

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010143956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK441.8---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0010143956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK441.8K552.3

₹ 10,745.60

1 Piece(s) 11 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4No Keyway------

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key Way---K331.4

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010103956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key Way---K441.8

₹ 10,745.60

1 Piece(s) 11 Day(s) or more 105.01~10.0010123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4No Keyway------

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key Way---K441.8

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key Way---K552.3

₹ 10,745.60

1 Piece(s) 11 Day(s) or more 105.01~10.0010143956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4No Keyway------

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0010143956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key Way---K552.3

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0012123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK441.8---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0012123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK441.8K441.8

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0012123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK441.8K552.3

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0012123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK552.3---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0012123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK552.3K441.8

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0012123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK552.3K552.3

₹ 10,745.60

1 Piece(s) 11 Day(s) or more 105.01~10.0012123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4No Keyway------

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0012123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key Way---K441.8

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0012123956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key Way---K552.3

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0014143956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK552.3---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0014143956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK552.3K552.3

₹ 10,745.60

1 Piece(s) 11 Day(s) or more 105.01~10.0014143956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4No Keyway------

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0014143956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key Way---K552.3

₹ 10,951.85

1 Piece(s) 12 Day(s) or more 105.01~10.0015153956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK552.3---

₹ 11,159.47

1 Piece(s) 12 Day(s) or more 105.01~10.0015153956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK552.3K552.3

₹ 11,227.78

1 Piece(s) 12 Day(s) or more 105.01~10.0015153956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK552.3K662.8

₹ 11,021.51

1 Piece(s) 12 Day(s) or more 105.01~10.0015153956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK662.8---

₹ 11,227.78

1 Piece(s) 12 Day(s) or more 105.01~10.0015153956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK662.8K552.3

₹ 11,297.42

1 Piece(s) 12 Day(s) or more 105.01~10.0015153956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK662.8K662.8

₹ 10,745.60

1 Piece(s) 11 Day(s) or more 105.01~10.0015153956High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant840000.02~0.20.25Aluminum8.6X10-5±0.4No Keyway------
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

Loading...

Basic Information

Application Stepping Motor Max. Rotational Speed Range(r/min) 2001~4000 Body Material Stainless Steel
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list