(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Slit Coupling Clamping Type SRBMS (Part Number)

Stainless Slit Coupling Clamping Type SRBMS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,571₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Clamping type slit coupling that has a low moment of inertia and is stable even at high rotations.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·A short type with high torsional rigidity and torque tolerance.
·It has identical forward/reverse rotation characteristics, requires no repairs, and has high oil and chemical resistance.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, and speed reducers.

 
Part Number
SRBMS-16C-4X5K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 2,781.47

1 Piece(s) 12 Day(s) or more 101.01~3.0045161610001~78000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.520000-Aluminum7.0X10-7±0.15One Side Key Way---K221

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Stainless Steel Allowable Angular Misalignment(deg) 1
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBMS-16C-4X5K2 in the Stainless Slit Coupling Clamping Type SRBMS series.

Product variants

Part Number
SRBMS-12C-3X5K2
SRBMS-12C-4X4
SRBMS-12C-4X5
SRBMS-16C-4X6
SRBMS-16C-4X6K2
SRBMS-16C-4X6K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 2,777.67

1 Piece(s) 12 Day(s) or more 101.01~3.003512.71410001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.320000-Aluminum2.4X10-7±0.15One Side Key Way---K221

₹ 2,571.40

1 Piece(s) 11 Day(s) or more 101.01~3.004412.71410001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.320000-Aluminum2.4X10-7±0.15No Keyway------

₹ 2,571.40

1 Piece(s) 11 Day(s) or more 101.01~3.004512.71410001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.320000-Aluminum2.4X10-7±0.15No Keyway------

₹ 2,575.20

1 Piece(s) 11 Day(s) or more 101.01~3.0046161610001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.520000-Aluminum7.0X10-7±0.15No Keyway------

₹ 2,781.47

1 Piece(s) 12 Day(s) or more 101.01~3.0046161610001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.520000-Aluminum7.0X10-7±0.15One Side Key Way---K221

₹ 2,781.47

1 Piece(s) 12 Day(s) or more 101.01~3.0046161610001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.520000-Aluminum7.0X10-7±0.15One Side Key Way---K331.4