(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Clamping type slit coupling that has a low moment of inertia and is stable even at high rotations.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·A short type with high torsional rigidity and torque tolerance.
·It has identical forward/reverse rotation characteristics, requires no repairs, and has high oil and chemical resistance.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, and speed reducers.
Part Number |
---|
SRBMS-26C-8K4X12K5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | Allowable Axial Clearance (±) (mm) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,944.22 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 8 | 12 | 26.2 | 23 | 10001~78000 | High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant | 2.1 | 15000 | - | Aluminum | 7.2X10-6 | ±0.15 | Both sides keyway | K4 | 4 | 1.8 | K5 | 5 | 2.3 |
Loading...
Application | Stepping Motor | Body Material | Stainless Steel | Allowable Angular Misalignment(deg) | 1 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SRBMS-26C-8K4X12K5 in the Stainless Slit Coupling Clamping Type SRBMS series.
Part Number |
---|
SRBMS-12C-3X5K2 |
SRBMS-12C-4X4 |
SRBMS-12C-4X5 |
SRBMS-26C-8K4X8 |
SRBMS-26C-8K4X8K2 |
SRBMS-26C-8K4X8K3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | Allowable Axial Clearance (±) (mm) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,777.67 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 3 | 5 | 12.7 | 14 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 0.3 | 20000 | - | Aluminum | 2.4X10-7 | ±0.15 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
₹ 2,571.40 | 1 Piece(s) | 11 Day(s) or more | 10 | 1.01~3.00 | 4 | 4 | 12.7 | 14 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 0.3 | 20000 | - | Aluminum | 2.4X10-7 | ±0.15 | No Keyway | - | - | - | - | - | - | ||
₹ 2,571.40 | 1 Piece(s) | 11 Day(s) or more | 10 | 1.01~3.00 | 4 | 5 | 12.7 | 14 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 0.3 | 20000 | - | Aluminum | 2.4X10-7 | ±0.15 | No Keyway | - | - | - | - | - | - | ||
₹ 3,737.95 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 8 | 8 | 26.2 | 23 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 2.1 | 15000 | - | Aluminum | 7.2X10-6 | ±0.15 | One Side Key Way | K4 | 4 | 1.8 | - | - | - | ||
₹ 3,944.22 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 8 | 8 | 26.2 | 23 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 2.1 | 15000 | - | Aluminum | 7.2X10-6 | ±0.15 | Both sides keyway | K4 | 4 | 1.8 | K2 | 2 | 1 | ||
₹ 3,944.22 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 8 | 8 | 26.2 | 23 | 10001~78000 | Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small | 2.1 | 15000 | - | Aluminum | 7.2X10-6 | ±0.15 | Both sides keyway | K4 | 4 | 1.8 | K3 | 3 | 1.4 |