(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Clamping type slit coupling that has a low moment of inertia and is stable even at high rotations.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·A short type with high torsional rigidity and torque tolerance.
·It has identical forward/reverse rotation characteristics, requires no repairs, and has high oil and chemical resistance.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, and speed reducers.
Part Number |
---|
SRBMS-26C-5K2X9.525K2 |
SRBMS-26C-6K2X9.525K2 |
SRBMS-26C-6.35K2X9.525K2 |
SRBMS-26C-8K2X9.525K2 |
SRBMS-26C-9.525K2X9.525K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Material | Moment of Inertia (kg・m2) | Allowable Axial Clearance (±) (mm) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,944.22 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 5 | 5 | 26.2 | 23 | 10001~78000 | High torsional rigidity / High Torque / Backlash 0 | 2.1 | 15000 | 0 | Polyacetal | 7.2X10-6 | ±±0.15 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 3,944.22 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 5 | 5 | 26.2 | 23 | 10001~78000 | High torsional rigidity / High Torque / Backlash 0 | 2.1 | 15000 | 0 | Polyacetal | 7.2X10-6 | ±±0.15 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 3,944.22 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 5 | 5 | 26.2 | 23 | 10001~78000 | High torsional rigidity / High Torque / Backlash 0 | 2.1 | 15000 | 0 | Polyacetal | 7.2X10-6 | ±±0.15 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 3,944.22 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 5 | 5 | 26.2 | 23 | 10001~78000 | High torsional rigidity / High Torque / Backlash 0 | 2.1 | 15000 | 0 | Polyacetal | 7.2X10-6 | ±±0.15 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
₹ 3,944.22 | 1 Piece(s) | 12 Day(s) or more | 10 | 1.01~3.00 | 5 | 5 | 26.2 | 23 | 10001~78000 | High torsional rigidity / High Torque / Backlash 0 | 2.1 | 15000 | 0 | Polyacetal | 7.2X10-6 | ±±0.15 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 |
Loading...
Application | Stepping Motor | Body Material | Stainless Steel | Allowable Angular Misalignment(deg) | 1 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -50::200 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy