(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Slit Coupling Clamping Type SRBA (Part Number)

Slit Coupling Clamping Type SRBA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,923₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamping type slit coupling that has a low moment of inertia and is stable even at high rotations.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·It has high torsional rigidity and torque tolerance, as well as high oil and chemical resistance.
·A long type, identical forward/reverse rotation characteristics, no need for repair.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, speed reducers, etc.

 
Part Number
SRBA-60C-15X25K7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 7,707.33

1 Piece(s) 12 Day(s) or more 1020.01~50.0015256076.22001~4000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant2426000.21~0.400.25Aluminum2.5X10-4±0.5One Side Key Way---K773

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Aluminum Allowable Angular Misalignment(deg) 2.5
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBA-60C-15X25K7 in the Slit Coupling Clamping Type SRBA series.

Product variants

Part Number
SRBA-32C-10K3X11
SRBA-32C-10K3X11K4
SRBA-32C-10K3X12
SRBA-60C-15X25K8
SRBA-60C-15X25K9
SRBA-60C-16K5X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 2,130.91

1 Piece(s) 12 Day(s) or more 101.01~3.00101131.8394001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2.650000.02~0.20.2Aluminum1.0X10-6±0.4One Side Key WayK331.4---

₹ 2,337.18

1 Piece(s) 12 Day(s) or more 101.01~3.00101131.8394001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2.650000.02~0.20.2Aluminum1.0X10-6±0.4Both sides keywayK331.4K441.8

₹ 2,130.91

1 Piece(s) 12 Day(s) or more 101.01~3.00101231.8394001~10000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2.650000.02~0.20.2Aluminum1.0X10-6±0.4One Side Key WayK331.4---

₹ 7,707.33

1 Piece(s) 12 Day(s) or more 1020.01~50.0015256076.22001~4000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2426000.21~0.400.25Aluminum2.5X10-4±0.5One Side Key Way---K883.3

₹ 7,707.33

1 Piece(s) 12 Day(s) or more 1020.01~50.0015156076.22001~4000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque2426000.21~0.400.25Polyacetal2.5X10-4±±0.5One Side Key Way---K993.3

₹ 7,637.69

1 Piece(s) 12 Day(s) or more 1020.01~50.0016166076.22001~4000Backlash 0 / Low Inertia Moment / High torsional rigidity / High Torque / Heat Resistant / Small2426000.21~0.400.25Aluminum2.5X10-4±0.5One Side Key WayK552.3---