(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Inside Lock, Hardware For Doors / Sliding Doors, Latch For Air Locks/Entrance Lock

Inside Lock, Hardware For Doors / Sliding Doors, Latch For Air Locks/Entrance Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      749₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hardware for Doors / Sliding Doors, Latch for Air Locks/Entrance Lock or “dead latch Replacement”.
This equipment is suitable for using with a knob and lever door lock. It is installed into the door's slot[Features]
• Easy and convenient for installation (Use screw only 2 pcs)
• Dimension (W x H x L): 25.4 x 57 x 48 mm.
• Distance between holes ‘screw: 41 mm.
[Applications]
Suitable for using with a knob and lever door lock

 
Part Number
G-286
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 749.24

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Size A(mm) 38 Size B(mm) 57 Size C(mm) 25.4
Size D(mm) 41 Size E(mm) 48 Header dimension W55×H120×D29
Part Name 60mm latch for a lock without locking function