(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Solenoid Lock / Safety Door Switch [D4SL-N] (Part Number)

Small Solenoid Lock / Safety Door Switch [D4SL-N]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,345₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose enclosed switch with high shut-off capacity and high durability
[Features]
· ZE, ZV, and ZV2 types have built-in Z type general-purpose basic switch.
· Highly durable and has a large shutoff capacity.
· There are three types of mounting methods: side, bottom and side diagonal, as well as abundant actuator types.
· Connecting is easy since the terminal of the built-in switch is on the front when the cover is removed.
· Models with ground terminals support CE Marking.
· UL/CSA/CCC certified (contact the manufacturer for the certification format).

Part Number
D4SL-N2NFA-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Main Body Size Environment Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Mounting system Contact format Release key type Lock / release system Operating key insertion direction

₹ 7,230.00

1 Piece(s) Same day [Others] KeySmallStandardTUV / UL / GB(CCC) / ENIP671515Mutual insulation double-throw1005DC125V13939179.9--24 VDC (Orange LED)-----G1/2Terminal Block ModelSide Surface Direction Mounting (4-Directional Mountable)2 NC / 1 NO + 2 NC / 1 NOGeneral Model Key (Metal)Mechanical Lock / Solenoid Release ModelHorizontal

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -10::55

Please check the type/dimensions/specifications of the part D4SL-N2NFA-D in the Small Solenoid Lock / Safety Door Switch [D4SL-N] series.

Product variants

Part Number
D4SL-N2AFG-N
D4SL-N2CFA
D4SL-N2CFA-N
D4SL-N2NFA-D4
D4SL-N2NFA-D4N
D4SL-N2NFA-DN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Main Body Size Environment Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Mounting system Contact format Release key type Lock / release system Operating key insertion direction

₹ 8,113.57

1 Piece(s) 5 Day(s) -----------------Not Included--------1NC / 1NO + 1NC / 1NO (short circuit between door monitor and lock monitor)-Solenoid Lock / Mechanical Release Model-

₹ 8,799.17

1 Piece(s) 6 Day(s) -----------------Not Included--------2NC + 1NC / 1NO (Short circuit between door monitor and lock monitor)-Mechanical Lock / Solenoid Release Model-

₹ 8,113.57

1 Piece(s) 6 Day(s) -----------------Not Included--------2NC + 1NC / 1NO (Short circuit between door monitor and lock monitor)-Mechanical Lock / Solenoid Release Model-

₹ 13,017.13

1 Piece(s) 6 Day(s) or more [Others] KeySmallStandardEN / UL / GB(CCC) / TUVIP671515Mutual insulation double-throw1005DC125V13939179.9--24 VDC (Orange LED)-----G1/2Terminal Block ModelSide Surface Direction Mounting (4-Directional Mountable)2 NC / 1 NO + 2 NC / 1 NOSpecial Key (Resin)Mechanical Lock / Solenoid Release ModelHorizontal

₹ 12,192.20

1 Piece(s) 5 Day(s) or more [Others] KeySmallStandardEN / UL / GB(CCC) / TUVIP671515Mutual insulation double-throw1005DC125V13939155--24 VDC (Orange LED)-----G1/2Connector ModelSide Surface Direction Mounting (4-Directional Mountable)2 NC / 1 NO + 2 NC / 1 NOSpecial Key (Resin)Mechanical Lock / Solenoid Release ModelHorizontal

₹ 11,774.31

1 Piece(s) 6 Day(s) or more [Others] KeySmallStandardEN / UL / GB(CCC) / TUVIP671515Mutual insulation double-throw1005DC125V13939155--24 VDC (Orange LED)-----G1/2Connector ModelSide Surface Direction Mounting (4-Directional Mountable)2 NC / 1 NO + 2 NC / 1 NOGeneral Model Key (Metal)Mechanical Lock / Solenoid Release ModelHorizontal