(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
General-purpose enclosed switch with high shut-off capacity and high durability
[Features]
· ZE, ZV, and ZV2 types have built-in Z type general-purpose basic switch.
· Highly durable and has a large shutoff capacity.
· There are three types of mounting methods: side, bottom and side diagonal, as well as abundant actuator types.
· Connecting is easy since the terminal of the built-in switch is on the front when the cover is removed.
· Models with ground terminals support CE Marking.
· UL/CSA/CCC certified (contact the manufacturer for the certification format).
Part Number |
---|
D4SL-N2VFA |
D4SL-N2VFA-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Main Body Size | Environment | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Mounting system | Contact format | Release key type | Lock / release system | Operating key insertion direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,953.13 | 1 Piece(s) | 5 Day(s) or more | [Others] Key | Small | Standard | TUV / UL / GB(CCC) / EN | IP67 | 15 | 15 | Mutual insulation double-throw | 100 | 5 | DC125V | 1 | 39 | 39 | 179.9 | - | - | Not Included | - | - | - | - | - | G1/2 | Terminal Block Model | Side Surface Direction Mounting (4-Directional Mountable) | 2NC + 2NC (no short circuit between door monitor and lock monitor) | General Model Key (Metal) | Mechanical Lock / Solenoid Release Model | Horizontal | ||
₹ 10,102.75 | 1 Piece(s) | 5 Day(s) or more | [Others] Key | Small | Standard | TUV / UL / GB(CCC) / EN | IP67 | 15 | 15 | Mutual insulation double-throw | 100 | 5 | DC125V | 1 | 39 | 39 | 179.9 | - | - | Not Included | - | - | - | - | - | G1/2 | Terminal Block Model | Side Surface Direction Mounting (4-Directional Mountable) | 2NC + 2NC (no short circuit between door monitor and lock monitor) | General Model Key (Metal) | Mechanical Lock / Solenoid Release Model | Horizontal |
Loading...
Operating Temperature Range(°C) | -10::55 |