(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Solenoid Lock / Safety Door Switch / Slide Key Unit [D4JL/D4JL-SK40] (Part Number)

Solenoid Lock / Safety Door Switch / Slide Key Unit [D4JL/D4JL-SK40]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,278₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lock Strength 3,000 N
[Features]
· Various monitoring patterns can be used thanks to 2 circuits + 2 contacts in the safety circuit.
· It uses gold clad contacts as standard and supports both general load and micro load. The trap key type helps avoid the danger of being left behind within the fence.
· A rear release button type that allows unlocking from the inside and egress even when locked within the fence.
· Protection degree IP67.

Part Number
D4JL-2RFA-D6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Applicable cable Contact format Release key type Lock / release system Operating key insertion direction

₹ 20,351.51

1 Piece(s) 5 Day(s) or more -DC125V / DC250V / AC100/125V / AC120/240V--24 VDC Drive Model (Orange LED)-----G1/2Connector Model (9 mm or Less Screw Length)--ST-PF1/2 5380-1002(φ6-12 mm) Made By LAPP3 NC + 3 NCSpecial Release Key + Rear Release Button (Supplied)Mechanical Lock / Solenoid Release Model-

Loading...

  1. 1

Basic Information

Main Body Size Standard Environment Standard Operating Temperature Range(°C) -10::55
Acquired Standards TUV / UL / CE / GB(CCC) / CQC / EN Protection Structure IP67 Force Required for Push Side O.F.(N) 20
Motion to Switching P.T.(mm) 14 Contact Type Mutual insulation double-throw Mechanical Life(10,000 times) 100
Mechanical Operation Frequency(times/min or Less) 30 Rated Conductance Current(A) 10 Main Body External Dimension, Width W(mm) 114
Main Body External Dimension, Height H(mm) 36.5 Main Body External Dimension, Length L(mm) 132.9 Details Type Main Body
Function Slow Action