(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
After the cutting tool stops due to the inertia of the machine, unlock the protective cover using the controller signal, pushbutton switch, etc.
[Features]
· The mechanical lock automatically engages when the operation key is inserted. The mechanism releases the lock only when voltage is applied to the solenoid, realizing high safety.
· It has acquired EN (TÜV) Standards compatible with CE Marking.
· UL/CSA/CCC certified.
· The direct circuit opening mechanism (NC contact side only) is used to open the switch contacts when opening the protective cover. The direct circuit opening certification by EN standards is displayed on the switch cover.
· The release key handles maintenance power outages (power supply failures).
· The main body is made of robust and strong aluminum die-cast, and the inside of the box has protection degree IP67, UL, CSA Type 6P, 13.
· Also equipped with two conduit ports in horizontal and vertical directions.
· A series of display unit types that show operation status at a glance and adjustable operation keys that support double doors.
· By changing the direction of the head in 4 directions, the operation key can be inserted in 4 directions.
Part Number |
---|
D4BL-2DRA-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Main Body External Dimension, Height H (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Mounting system | Roller Type | Contact format | Lock / release system |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 27,101.47 | 1 Piece(s) | 5 Day(s) or more | - | AC100/125V / AC120/240V | 46.3 | - | - | LED (Orange / Green) | - | - | - | - | - | G1/2 | 4-Directional Mounting | - | 2 NC + 1 NC | Mechanical Lock |
Loading...
Main Body Size | Standard | Environment | Standard | Operating Temperature Range(°C) | -10::55 |
---|---|---|---|---|---|
Acquired Standards | EN | Protection Structure | IP67 | Force Required for Push Side O.F.(N) | 19.61 |
Motion to Switching P.T.(mm) | 20 | Contact Type | Mutual insulation double-throw | Mechanical Life(10,000 times) | 100 |
Mechanical Operation Frequency(times/min or Less) | 30 | Rated Conductance Current(A) | 10 | Main Body External Dimension, Width W(mm) | 123.5 |
Main Body External Dimension, Length L(mm) | 116.5 | Specification of Terminal | Ground Terminal | Details Type | Main Body |
Direction of Operation | Slow Action |