(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc-Shaped Coupling, Set Screw Type (Single Disc) (Part Number)

Disc-Shaped Coupling, Set Screw Type (Single Disc)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,763₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SHDS-56C-19K6X19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 6,970.65

1 Piece(s) 11 Day(s) or more 1019195644.220.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment30-7700Aluminum0.24.0X10-5One Side Key WayK662.8---

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Allowable Angular Misalignment(deg) 0.7 Product Category Coupling body
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SHDS-56C-19K6X19 in the Disc-Shaped Coupling, Set Screw Type (Single Disc) series.

Product variants

Part Number
SHDS-56C-10K3X11
SHDS-56C-10K3X11K4
SHDS-56C-10K3X12
SHDS-56C-19K6X19K6
SHDS-56C-19K6X19K7
SHDS-56C-19K6X19K8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
₹ 6,901.00

1 Piece(s) 11 Day(s) or more 1010115644.220.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment30-7700Aluminum0.24.0X10-5One Side Key WayK331.4---

₹ 7,038.96

1 Piece(s) 11 Day(s) or more 1010115644.220.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment30-7700Aluminum0.24.0X10-5Both sides keywayK331.4K441.8

₹ 6,901.00

1 Piece(s) 11 Day(s) or more 1010125644.220.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment30-7700Aluminum0.24.0X10-5One Side Key WayK331.4---

₹ 7,176.93

1 Piece(s) 11 Day(s) or more 1019195644.220.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment30-7700Aluminum0.24.0X10-5Both sides keywayK662.8K662.8

₹ 7,176.93

1 Piece(s) 11 Day(s) or more 1019195644.220.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment30-7700Aluminum0.24.0X10-5Both sides keywayK662.8K773

₹ 7,176.93

1 Piece(s) 11 Day(s) or more 1019195644.220.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment30-7700Aluminum0.24.0X10-5Both sides keywayK662.8K883.3