(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oldham Coupling - Clamping Type - (Part Number)

Oldham Coupling - Clamping Type -
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,454₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SOH-25C-5X8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,650.95

1 Piece(s) 9 Day(s) or more 105825.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6No Keyway------

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Product Category Coupling body Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SOH-25C-5X8 in the Oldham Coupling - Clamping Type - series.

Product variants

Part Number
SOH-16C-3X5
SOH-16C-3X5K2
SOH-16C-3X6
SOH-25C-5X8K2
SOH-25C-5X8K3
SOH-25C-5X8K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,454.35

1 Piece(s) 9 Day(s) or more 10351623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

₹ 1,592.31

1 Piece(s) 10 Day(s) or more 10351623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7One Side Key Way---K221

₹ 1,454.35

1 Piece(s) 9 Day(s) or more 10361623.61.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000-1.510.41~1.08000PolyacetalAluminum0.13.7X10-7No Keyway------

₹ 1,788.91

1 Piece(s) 10 Day(s) or more 105825.5321.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K221

₹ 1,788.91

1 Piece(s) 10 Day(s) or more 105825.5321.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K331.4

₹ 1,788.91

1 Piece(s) 10 Day(s) or more 105825.5321.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K441.8