(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Universal Joint Coupling - Clamping Long Type - (Part Number)

Universal Joint Coupling - Clamping Long Type -
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,944₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SCJB-40C-8K3X15K5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Weight
(g)

₹ 5,518.27

1 Piece(s) 12 Day(s) or more 103.01~5.0081540512001~4000 / 4001~1000053500 ~ 50000.53.3X10-5Both key grooves / Both sides keywayK331.4K552.3570

Loading...

  1. 1

Basic Information

Type Standard Type Features High torsional rigidity / High durability / Small / Heat Resistant Body Material Aluminum / Aluminum Alloy
Application Servo Motor Allowable Lateral Misalignment Range(mm) 0.21~0.40 Allowable Angular Misalignment(deg) 7
Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SCJB-40C-8K3X15K5 in the Universal Joint Coupling - Clamping Long Type - series.

Product variants

Part Number
SCJB-15C-3X5K2
SCJB-15C-3X6
SCJB-15C-3X6.35
SCJB-40C-8K3X15K6
SCJB-40C-8K3X8
SCJB-40C-8K3X8K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Weight
(g)

₹ 3,081.71

1 Piece(s) 12 Day(s) or more 100.05~1.00351524.210001~78000 / 4001~100000.256000 ~ 180000.33.5X10-7One Side Key Way / One Side Key Seat---K221350

₹ 3,148.00

1 Piece(s) 11 Day(s) or more 100.05~1.00361524.210001~78000 / 4001~100000.256000 ~ 180000.33.5X10-7Key Seat Exist / No Keyway------350

₹ 2,943.75

1 Piece(s) 11 Day(s) or more 100.05~1.0036.351524.210001~78000 / 4001~100000.256000 ~ 180000.33.5X10-7Key Seat Exist / No Keyway------350

₹ 5,586.58

1 Piece(s) 12 Day(s) or more 103.01~5.0081540512001~4000 / 4001~1000053500 ~ 50000.53.3X10-5Both key grooves / Both sides keywayK331.4K662.8570

₹ 5,380.33

1 Piece(s) 12 Day(s) or more 103.01~5.008840512001~4000 / 4001~1000053500 ~ 50000.53.3X10-5One Side Key Way / One Side Key SeatK331.4---570

₹ 5,518.27

1 Piece(s) 12 Day(s) or more 103.01~5.008840512001~4000 / 4001~1000053500 ~ 50000.53.3X10-5Both key grooves / Both sides keywayK331.4K221570
X
whatsapp-qr whatsapp-icon