(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Universal Joint Coupling -Set Screw Type- [SCJ] (Part Number)

Universal Joint Coupling -Set Screw Type- [SCJ]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,385₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Clamping type product suitable for use in cases where shaft and shaft are located away from each other, or when the angle of the shaft is great. SUNGIL Inc. is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SCJ-40-8K3X12K5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Weight
(g)

₹ 4,773.58

1 Piece(s) 12 Day(s) or more 103.01~5.008124045.62001~4000 / 4001~1000054000 ~ 70000.41~1.00.53.3X10-5Both key grooves / Both sides keywayK331.4K552.31150

Loading...

  1. 1

Basic Information

Type Standard Type Features High torsional rigidity / High durability / Small / Heat Resistant Body Material Aluminum / Aluminum Alloy
Application Servo Motor Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -50::200
Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SCJ-40-8K3X12K5 in the Universal Joint Coupling -Set Screw Type- [SCJ] series.

Product variants

Part Number
SCJ-15-3X5K2
SCJ-15-3X6
SCJ-15-3X6.35
SCJ-40-8K3X14
SCJ-40-8K3X14K5
SCJ-40-8K3X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Weight
(g)

₹ 2,522.82

1 Piece(s) 12 Day(s) or more 100.05~1.00351522.410001~78000 / 4001~100000.256000 ~ 210000.21~0.400.33.3X10-7One Side Key Way / One Side Key Seat---K221570

₹ 2,384.85

1 Piece(s) 11 Day(s) or more 100.05~1.00361522.410001~78000 / 4001~100000.256000 ~ 210000.21~0.400.33.3X10-7Key Seat Exist / No Keyway------570

₹ 2,384.85

1 Piece(s) 11 Day(s) or more 100.05~1.0036.351522.410001~78000 / 4001~100000.256000 ~ 210000.21~0.400.33.3X10-7Key Seat Exist / No Keyway------570

₹ 4,635.62

1 Piece(s) 12 Day(s) or more 103.01~5.008144045.62001~4000 / 4001~1000054000 ~ 70000.41~1.00.53.3X10-5One Side Key Way / One Side Key SeatK331.4---1150

₹ 4,773.58

1 Piece(s) 12 Day(s) or more 103.01~5.008144045.62001~4000 / 4001~1000054000 ~ 70000.41~1.00.53.3X10-5Both key grooves / Both sides keywayK331.4K552.31150

₹ 4,635.62

1 Piece(s) 12 Day(s) or more 103.01~5.008154045.62001~4000 / 4001~1000054000 ~ 70000.41~1.00.53.3X10-5One Side Key Way / One Side Key SeatK331.4---1150
X
whatsapp-qr whatsapp-icon