(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Universal Joint Coupling -Set Screw Type- [SCJ] (Part Number)

Universal Joint Coupling -Set Screw Type- [SCJ]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,385₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Clamping type product suitable for use in cases where shaft and shaft are located away from each other, or when the angle of the shaft is great. SUNGIL Inc. is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SCJ-32-6K3X6K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 3,621.98

1 Piece(s) 12 Day(s) or more 101.01~3.006632394001~1000025000 ~ 90000.41~1.00.51.2X10-5Both key grooves / Both sides keywayK331.4K221570

Loading...

  1. 1

Basic Information

Type Standard Type Features High torsional rigidity / High durability / Small / Heat Resistant Body Material Aluminum / Aluminum Alloy
Application Servo Motor Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -50::200
Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SCJ-32-6K3X6K2 in the Universal Joint Coupling -Set Screw Type- [SCJ] series.

Product variants

Part Number
SCJ-15-3X5K2
SCJ-15-3X6
SCJ-15-3X6.35
SCJ-32-6K3X6K3
SCJ-32-6K3X8
SCJ-32-6K3X8K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 2,522.82

1 Piece(s) 12 Day(s) or more 100.05~1.00351522.410001~78000 / 4001~100000.256000 ~ 210000.21~0.400.33.3X10-7One Side Key Way / One Side Key Seat---K221570

₹ 2,384.85

1 Piece(s) 11 Day(s) or more 100.05~1.00361522.410001~78000 / 4001~100000.256000 ~ 210000.21~0.400.33.3X10-7Key Seat Exist / No Keyway------570

₹ 2,384.85

1 Piece(s) 11 Day(s) or more 100.05~1.0036.351522.410001~78000 / 4001~100000.256000 ~ 210000.21~0.400.33.3X10-7Key Seat Exist / No Keyway------570

₹ 3,621.98

1 Piece(s) 12 Day(s) or more 101.01~3.006632394001~1000025000 ~ 90000.41~1.00.51.2X10-5Both key grooves / Both sides keywayK331.4K331.4570

₹ 3,484.02

1 Piece(s) 12 Day(s) or more 101.01~3.006832394001~1000025000 ~ 90000.41~1.00.51.2X10-5One Side Key Way / One Side Key SeatK331.4---570

₹ 3,621.98

1 Piece(s) 12 Day(s) or more 101.01~3.006832394001~1000025000 ~ 90000.41~1.00.51.2X10-5Both key grooves / Both sides keywayK331.4K221570
X
whatsapp-qr whatsapp-icon