(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slit Coupling -Set Screw Type-

Slit Coupling -Set Screw Type-
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,171₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SRB-12-3X3
SRB-12-3X4
SRB-12-3X5
SRB-12-3X5K2
SRB-12-4X4
SRB-12-4X5
SRB-12-4X5K2
SRB-12-5K2X5
SRB-12-5K2X5K2
SRB-12-5X5
SRB-12-5X5K2
SRB-16-3X3
SRB-16-3X4
SRB-16-3X5
SRB-16-3X5K2
SRB-16-3X6
SRB-16-3X6K2
SRB-16-3X6K3
SRB-16-4X4
SRB-16-4X5
SRB-16-4X5K2
SRB-16-4X6
SRB-16-4X6K2
SRB-16-4X6K3
SRB-16-5K2X5
SRB-16-5K2X5K2
SRB-16-5K2X6
SRB-16-5K2X6K2
SRB-16-5K2X6K3
SRB-16-5X5
SRB-16-5X5K2
SRB-16-5X6
SRB-16-5X6K2
SRB-16-5X6K3
SRB-16-6K2X6
SRB-16-6K2X6K2
SRB-16-6K2X6K3
SRB-16-6K3X6
SRB-16-6K3X6K2
SRB-16-6K3X6K3
SRB-16-6X6
SRB-16-6X6K2
SRB-16-6X6K3
SRB-19-4X4
SRB-19-4X5
SRB-19-4X5K2
SRB-19-4X6
SRB-19-4X6K2
SRB-19-4X6K3
SRB-19-4X6.35
SRB-19-4X6.35K2
SRB-19-4X6.35K3
SRB-19-4X8
SRB-19-4X8K2
SRB-19-4X8K3
SRB-19-4X8K4
SRB-19-5K2X5
SRB-19-5K2X5K2
SRB-19-5K2X6
SRB-19-5K2X6K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,170.80

1 Piece(s) 11 Day(s) or more 101.01~3.003312.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2280000.02~0.20.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,170.80

1 Piece(s) 11 Day(s) or more 101.01~3.003412.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2280000.02~0.20.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,170.80

1 Piece(s) 11 Day(s) or more 101.01~3.003512.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2280000.02~0.20.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,378.40

1 Piece(s) 12 Day(s) or more 100.05~1.003312.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment0.2280000.02~0.20.1Polyacetal8.8X10-8±±0.3One Side Key Way---K221

₹ 1,170.80

1 Piece(s) 11 Day(s) or more 101.01~3.004412.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2280000.02~0.20.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,170.80

1 Piece(s) 11 Day(s) or more 101.01~3.004512.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2280000.02~0.20.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,378.40

1 Piece(s) 12 Day(s) or more 101.01~3.004512.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2280000.02~0.20.1Aluminum8.8X10-8±0.3One Side Key Way---K221

₹ 1,378.40

1 Piece(s) 12 Day(s) or more 101.01~3.005512.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2280000.02~0.20.1Aluminum8.8X10-8±0.3One Side Key WayK221---

₹ 1,584.67

1 Piece(s) 12 Day(s) or more 101.01~3.005512.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2280000.02~0.20.1Aluminum8.8X10-8±0.3Both sides keywayK221K221

₹ 1,170.80

1 Piece(s) 10 Day(s) or more 101.01~3.005512.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2280000.02~0.20.1Aluminum8.8X10-8±0.3No Keyway------

₹ 1,378.40

1 Piece(s) 12 Day(s) or more 101.01~3.005512.71810001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.2280000.02~0.20.1Aluminum8.8X10-8±0.3One Side Key Way---K221

₹ 1,173.67

1 Piece(s) 11 Day(s) or more 101.01~3.00331618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3No Keyway------

₹ 1,173.67

1 Piece(s) 11 Day(s) or more 101.01~3.00341618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3No Keyway------

₹ 1,173.67

1 Piece(s) 11 Day(s) or more 101.01~3.00351618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3No Keyway------

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00351618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K221

₹ 1,173.67

1 Piece(s) 11 Day(s) or more 101.01~3.00361618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3No Keyway------

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00361618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K221

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00361618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K331.4

₹ 1,173.67

1 Piece(s) 11 Day(s) or more 101.01~3.00441618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3No Keyway------

₹ 1,173.67

1 Piece(s) 11 Day(s) or more 101.01~3.00451618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3No Keyway------

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00451618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K221

₹ 1,173.67

1 Piece(s) 11 Day(s) or more 101.01~3.00461618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3No Keyway------

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00461618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K221

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00461618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K331.4

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00551618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key WayK221---

₹ 1,587.55

1 Piece(s) 12 Day(s) or more 101.01~3.00551618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3Both sides keywayK221K221

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00561618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key WayK221---

₹ 1,587.55

1 Piece(s) 12 Day(s) or more 101.01~3.00561618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3Both sides keywayK221K221

₹ 1,587.55

1 Piece(s) 12 Day(s) or more 101.01~3.00561618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3Both sides keywayK221K331.4

₹ 1,173.67

1 Piece(s) 8 Day(s) or more 101.01~3.00551618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3No Keyway------

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00551618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K221

₹ 1,173.67

1 Piece(s) 11 Day(s) or more 101.01~3.00561618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3No Keyway------

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00561618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K221

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00561618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K331.4

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00661618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key WayK221---

₹ 1,587.55

1 Piece(s) 12 Day(s) or more 101.01~3.00661618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3Both sides keywayK221K221

₹ 1,587.55

1 Piece(s) 12 Day(s) or more 101.01~3.00661618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3Both sides keywayK221K331.4

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00661618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key WayK331.4---

₹ 1,587.55

1 Piece(s) 12 Day(s) or more 101.01~3.00661618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3Both sides keywayK331.4K221

₹ 1,587.55

1 Piece(s) 12 Day(s) or more 101.01~3.00661618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3Both sides keywayK331.4K331.4

₹ 1,173.67

1 Piece(s) 8 Day(s) or more 101.01~3.00661618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3No Keyway------

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00661618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K221

₹ 1,381.27

1 Piece(s) 12 Day(s) or more 101.01~3.00661618.510001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.4240000.02~0.20.15Aluminum2.8X10-7±0.3One Side Key Way---K331.4

₹ 1,287.69

1 Piece(s) 10 Day(s) or more 101.01~3.004419.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3No Keyway------

₹ 1,287.69

1 Piece(s) 11 Day(s) or more 101.01~3.004519.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3No Keyway------

₹ 1,493.95

1 Piece(s) 12 Day(s) or more 101.01~3.004519.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3One Side Key Way---K221

₹ 1,287.69

1 Piece(s) 11 Day(s) or more 101.01~3.004619.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3No Keyway------

₹ 1,493.95

1 Piece(s) 12 Day(s) or more 101.01~3.004619.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3One Side Key Way---K221

₹ 1,493.95

1 Piece(s) 12 Day(s) or more 101.01~3.004619.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3One Side Key Way---K331.4

₹ 1,287.69

1 Piece(s) 11 Day(s) or more 101.01~3.0046.3519.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3No Keyway------

₹ 1,493.95

1 Piece(s) 12 Day(s) or more 101.01~3.0046.3519.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3One Side Key Way---K221

₹ 1,493.95

1 Piece(s) 12 Day(s) or more 101.01~3.0046.3519.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3One Side Key Way---K331.4

₹ 1,287.69

1 Piece(s) 11 Day(s) or more 101.01~3.004819.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3No Keyway------

₹ 1,493.95

1 Piece(s) 12 Day(s) or more 101.01~3.004819.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3One Side Key Way---K221

₹ 1,493.95

1 Piece(s) 12 Day(s) or more 101.01~3.004819.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3One Side Key Way---K331.4

₹ 1,493.95

1 Piece(s) 12 Day(s) or more 101.01~3.004819.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3One Side Key Way---K441.8

₹ 1,493.95

1 Piece(s) 12 Day(s) or more 101.01~3.005519.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3One Side Key WayK221---

₹ 1,701.56

1 Piece(s) 12 Day(s) or more 101.01~3.005519.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3Both sides keywayK221K221

₹ 1,493.95

1 Piece(s) 12 Day(s) or more 101.01~3.005619.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3One Side Key WayK221---

₹ 1,701.56

1 Piece(s) 12 Day(s) or more 101.01~3.005619.12210001~78000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.6200000.02~0.20.15Aluminum6.4X10-7±0.3Both sides keywayK221K221

Loading...

Basic Information

Application Stepping Motor Body Material Aluminum Allowable Angular Misalignment(deg) 2.5
Operating Temperature Range(°C) -50::200
X
whatsapp-qr whatsapp-icon